JAJSEK0B January 2018 – July 2018 TS5MP645
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
When the TS5MP645 is powered off (VDD = 0 V), the I/Os of the device remains in a high-Z state. The crosstalk, off-isolation, and leakage remain within the electrical Specifications. Power to the device is supplied through the VDD pin. Decoupling capacitors of 100 nF and 2.2 µF are recommended on the supply.