JAJSEJ0E January 2018 – April 2019 TS5MP646
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply Voltage | 1.65 | 5.5 | V | |
VI/O | Analog voltage range (DxN, CLKN, DxP, CLKP, DAxN, CLKAN, DAxP, CLKAP, DBxN, CLKBN, DBxP, CLKBP) | 0 | 3.6 | V | |
V(SEL)
V(OE) |
Digital Input Voltage | 0 | 5.5 | V | |
II/O | Continuous I/O current | -35 | 35 | mA | |
TA | Operating ambient temperature | -40 | 85 | °C | |
TJ | Junction temperature | -65 | 150 | °C |