JAJSF39B March 2018 – June 2018 TS5USBC41
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage(3) | -0.5 | 6 | V |
VI/O | Input/Output DC voltage (D+, D-) (TS5USBC412, TS5USBC412I)(3) | -0.5 | 28 | V |
VI/O | Input/Output DC voltage (D+, D-) (TS5USBC410, TS5USBC410I)(3) | -0.5 | 24 | V |
VI/O | Input/Output DC voltage (D1+/D1-, D2+/D2-)(3) | -0.5 | 6 | V |
VI | Digital input voltage (SEL1, SEL2, OE) | -0.5 | 6 | V |
VO | Digital output voltage (FLT) | -0.5 | 6 | V |
IK | Input-output port diode current (D+, D-, D1+, D1-, D2+, D2-) when VIN < 0 | -50 | mA | |
IIK | Digital logic input clamp current (SEL1, SEL2, OE) when VI < 0 (3) | -50 | mA | |
ICC | Continuous current through VCC | 100 | mA | |
IGND | Continuous current through GND | -100 | mA | |
Tstg | Storage temperature | -65 | 150 | °C |