SLVSC89A June 2014 – July 2014 TSC2013-Q1
PRODUCTION DATA.
The devices are designed to operate from an input voltage supply range between 1.6 V and 3.6 V. Power to the TSC2013-Q1 device should be clean and well-bypassed. Add a 0.1-μF ceramic bypass capacitor between (SNSVDD and AGND) or (I/OVDD and AGND).