JAJSLG0B April 2021 – March 2023 TSER953
PRODUCTION DATA
The CSI-2 Polarity Select register allows for changing P/N input polarity for each data lane.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:5 | RESERVED | R | 0x0 | Reserved. |
4 | POLARITY_CLK0 | R/W | 0x0 | CSI-2 CLK lane 0 Polarity. |
3 | POLARITY_D3 | R/W | 0x0 | CSI-2 Data lane 3 Polarity. |
2 | POLARITY_D2 | R/W | 0x0 | CSI-2 Data lane 2 Polarity. |
1 | POLARITY_D1 | R/W | 0x0 | CSI-2 Data lane 1 Polarity. |
0 | POLARITY_D0 | R/W | 0x0 | CSI-2 Data lane 0 Polarity. |