JAJSLG0B April 2021 – March 2023 TSER953
PRODUCTION DATA
The TSER953 is designed to support the Power-over-Coax (PoC) method of powering remote sensor systems. With this method, the power is delivered over the same medium (a coaxial cable) used for high-speed digital video data, bidirectional control, and diagnostics data transmission. This method uses passive networks or filters that isolate the transmission line from the loading of the DC-DC regulator circuits and their connecting power traces on both sides of the link as shown in Figure 8-1.
The PoC networks' impedance of ≥ 1 kΩ over a specific frequency band is recommended to isolate the transmission line from the loading of the regulator circuits. Higher PoC network impedance will contribute to favorable insertion loss and return loss characteristics in the high-speed channel. The lower limit of the frequency band is defined as ½ of the frequency of the bidirectional control channel, fBCC. The upper limit of the frequency band is the frequency of the forward high-speed channel, fFC. However, the main criteria that need to be met in the total high-speed channel, which consists of a serializer PCB, a deserializer PCB, and a cable, are the insertion loss and return loss limits defined in the Total Channel Requirements(1) over the entire system, while the system is under maximum current load and extreme temperature conditions (2).
|
Table 8-1 lists essential components for this particular PoC network. Note that the impedance characteristic of the ferrite beads deviates with the bias current. Therefore, keeping the current going through the network below 150 mA is recommended.
COUNT | REF DES | DESCRIPTION | PART NUMBER | MFR |
---|---|---|---|---|
1 | L1 | Inductor, 10 µH, 0.288 Ω maximum, 530
mA minimum (Isat, Itemp) 30 MHz SRF minimum, 3 mm × 3 mm, General-Purpose |
LQH3NPN100MJR | Murata |
Inductor, 10 µH, 0.288 Ω maximum, 530
mA minimum (Isat, Itemp) 30 MHz SRF minimum, 3 mm × 3 mm, AEC-Q200 |
LQH3NPZ100MJR | Murata | ||
Inductor, 10 µH, 0.360 Ω maximum, 450
mA minimum (Isat, Itemp) 30 MHz SRF minimum, 3.2 mm × 2.5 mm, AEC-Q200 |
NLCV32T-100K-EFD | TDK | ||
Inductor, 10 µH, 0.400 Ω typical, 550
mA minimum (Isat, Itemp) 39 MHz SRF typical, 3 mm × 3 mm, AEC-Q200 |
TYS3010100M-10 | Laird | ||
Inductor, 10 µH, 0.325 Ω maximum, 725
mA minimum (Isat, Itemp) 41 MHz SRF typical, 3 mm × 3 mm, AEC-Q200 |
TYS3015100M-10 | Laird | ||
3 | FB1-FB3 | Ferrite Bead, 1.5 kΩ at 1 GHz, 0.5 Ω
maximum at DC 500 mA at 85°C, 0603 SMD , General-Purpose |
BLM18HE152SN1 | Murata |
Ferrite Bead, 1.5 kΩ at 1 GHz, 0.5 Ω
maximum at DC 500 mA at 85°C, 0603 SMD , AEC-Q200 |
BLM18HE152SZ1 | Murata |
In addition to the selection of PoC network components, their placement and layout play a critical role as well.
The suggested characteristics for single-ended PCB traces (microstrips or striplines) for serializer or deserializer boards are listed in Table 8-2. The effects of the PoC networks must be accounted for when testing the traces for compliance to the suggested limits.
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
Ltrace | Single-ended PCB trace length from the device pin to the connector pin | 5 | cm | |||
Ztrace | Single-ended PCB trace characteristic impedance | 45 | 50 | 55 | Ω | |
Zcon | Connector (mounted) characteristic impedance | 40 | 50 | 60 | Ω |
The VPOC fluctuations on the serializer side, caused by the transient current draw of the sensor, the DC resistance of cables, and PoC components, must be kept to a minimum as well. Increasing the VPOC voltage and adding extra decoupling capacitance (> 10 µF) help reduce the amplitude and slew rate of the VPOC fluctuations.