JAJSR10A August 2023 – January 2024 TSM24CA
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VRWM | Reverse stand-off voltage | IIO < 100nA | -24 | 24 | V | |
ILEAK | Leakage current at VRWM | VIO = 24V, I/O to GND and GND to I/O | 25 | 75 | nA | |
VBR | Breakdown voltage, I/O to GND and GND to I/O (1) | IIO = 10mA | 25.5 | V | ||
VCLAMP | Surge clamping voltage, tp = 8/20µs (3) | IPP = 24A, I/O to GND and GND to I/O | 40 | V | ||
CLINE | Line capacitance, IO to GND | VIO = 0V, f = 1MHz | 12 | pF |