JAJSKH6A April 2022 – May 2024 TUSB1004
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Main power supply | 3.0 | 3.3 | 3.6 | V |
Main supply ramp requirement | 0.1 | 50 | ms | ||
V(I2C) | Supply that external resistors are pulled up to for both SDA and SCL pins | 1.7 | 3.6 | V | |
V(PSN) | Supply Noise on VCC pins (less than 4MHz) | 50 | mVpp | ||
TA | TUSB1004 Operating free-air temperature | 0 | 70 | °C | |
TUSB1004I Operating free-air temperature | -40 | 85 | °C |