4 改訂履歴
Changes from A Revision (April 2018) to B Revision
- Added following to pin 11 description: If I2C_EN = “F”, then this pin must be set to “F” or “0”.Go
Changes from * Revision (June 2017) to A Revision
- Changed the appearance of the pinout image in the Pin Configuration and Function sectionGo
- Added Note 1 to the Pin Functions tableGo
- Changed the USB3.1 Control/Status Registers reset value From: 00000000 To: 00000100Go
- Changed the Reset value of bit 3:2 From: 00 To: 01 in Table 18Go