JAJSNA3 September 2024 TUSB1064-Q1
PRODUCTION DATA
The TUSB1064-Q1 is a linear redriver designed specifically to compensation for intersymbol interference (ISI) jitter caused by signal attenuation through a passive medium like PCB traces and cables. Because the TUSB1064-Q1 has four independent DisplayPort 1.4 inputs, one upstream facing USB 3.2 Gen 2 input, and two downstream facing USB 3.2 Gen 2 inputs, the TUSB1064-Q1 can be optimized to correct ISI on all those seven inputs through 16 different equalization choices. Placing the TUSB1064-Q1 between a USB3.2 Host/DisplayPort 1.4 GPU and a USB3.2 Type-C receptacle can correct signal integrity issues resulting in a more robust system.