JAJSNA3 September 2024 TUSB1064-Q1
PRODUCTION DATA
The TUSB1064-Q1 is designed to operate with a 3.3V power supply. Do not use levels above those listed in Recommended Operating Conditions. If using a higher voltage system power supply, a voltage regulator can be used to step down to 3.3V. Use decoupling capacitors to reduce noise and improve power supply integrity. Connect a 0.1µF capacitor between each power pin and ground.