JAJSNA3 September 2024 TUSB1064-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
USB3 | |||||
tIDLEEntry, | Delay from U0 to electrical idle | 10 | ns | ||
tIDLEExit_U1 | U1 exit time: break in electrical idle to the transmission of LFPS | 6 | ns | ||
tIDLEExit_U2U3 | U2/U3 exit time: break in electrical idle to transmission of LFPS | 10 | µs | ||
tRXDET_INTVL | RX detect interval while in disconnect | 12 | ms | ||
tIDLEExit_DISC | Disconnect exit time | 10 | µs | ||
tExit_SHTDN | Shutdown exit time (CTL0 = VCC/2 to U2/U3) | 1 | ms | ||
tDIFF_DLY | Differential propagation delay (20% to 80% of differential voltage measured 1.7 inch from the output pin) | 300 | ps | ||
tPWRUPACTIVE | Time when Vcc reaches 70% to device active | 1 | ms | ||
tR, tF | Output rise/fall time | 40 | ps | ||
tRF-MM | Output rise/fall time mismatch (20% to 80% of differential voltage measured 1.7 inch from the output pin) | 5 | ps |