SLLSFB2 April 2020 TUSB1146
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
USB Gen 2 Differential Receiver (RX1p/n, RX2p/n, SSTXp/n) | ||||||
V(RX-DIFF-PP) | Input differential peak-peak voltage swing linear dynamic range | AC-coupled differential peak-to-peak signal measured post CTLE through a reference channel | 1200 | mVpp | ||
V(RX-DC-CM) | Common-mode voltage bias in the receiver (DC) | 0 | V | |||
VRX_CM-INST | Max Instantaneous RX DC common mode voltage change under all operating conditions (OFF to ON, Disabled to USB, etc…) | Measured at non-TUSB1146 side of AC coupling capacitor with 200-kΩ load. | -200 | 500 | mV | |
R(RX-DIFF-DC) | Differential input impedance (DC) | Present after a GEN2 device is detected on TXP/TXN | 72 | 90 | 120 | Ω |
R(RX-CM-DC) | Receiver DC common mode impedance | Present after a GEN2 device is detected on TXP/TXN | 18 | 30 | Ω | |
Z(RX-HIGH-IMP-DC-POS) | Common-mode input impedance with termination disabled (DC) | Present when no GEN2 device is detected on TXP/TXN. Measured over the range of 0-500mV with respect to GND. | 25 | kΩ | ||
V(SIGNAL-DET-DIFF-PP) | Input differential peak-to-peak signal detect assert level | At 10 Gbps, no input loss, PRBS7 pattern | 80 | mV | ||
V(RX-IDLE-DET-DIFF-PP) | Input differential peak-to-peak signal detect de-assert Level | At 10 Gbps, no input loss, PRBS7 pattern | 60 | mV | ||
V(RX-LFPS-DET-DIFF-PP) | Low frequency periodic signaling (LFPS) detect threshold | Below the minimum is squelched | 100 | 300 | mV | |
V(RX-CM-AC-P) | Peak RX AC common-mode voltage | Measured at package pin | 150 | mV | ||
C(RX) | RX input capacitance to GND | At 5 GHz; | 0.88 | 1 | pF | |
RL(RX-DIFF) | Differential return Loss | 50 MHz – 1.25 GHz at 90 Ω; | –19 | dB | ||
5 GHz at 90 Ω; | –10 | dB | ||||
RL(RX-CM) | Common-mode return loss | 50 MHz – 5 GHz at 90 Ω; | –10 | dB | ||
EQ_SSTX15 | SSTX Receiver equalization at 5 GHz | FLIPSEL = 0; SSEQ_SEL = 15; | 11.5 | dB | ||
EQ_RX15 | RX1 Receiver equalization at 5 GHz | FLIPSEL = 0; EQ1_SEL = 15; | 11.0 | dB | ||
CAC-USB1 | Required external AC capacitor on SSTX | 75 | 265 | nF | ||
CAC-USB2 | Optional external AC capacitor on RX1 and RX2. | 297 | 363 | nF | ||
USB Gen 2 Differential Transmitter (TX1p/n, TX2p/n, SSRXp/n) | ||||||
VTX(DIFF-PP) | Transmitter dynamic differential voltage swing range. | 1200 | mVpp | |||
VTX(RCV-DETECT) | Amount of voltage change allowed during receiver detection | 600 | mV | |||
VTX-CM-INST-ONOFF | Max Instantaneous TX DC common mode voltage change under operating condition: OFF to ON, ON to OFF, during Rx.Detect; Disconnect to U0, U2/U3 to U0. | Measured single-ended at non-TUSB1146 side of AC coupling capacitor with 200-kΩ load. | -500 | 800 | mV | |
VTX(CM-IDLE-DELTA) | Transmitter idle common-mode voltage change while in U2/U3 and not actively transmitting LFPS | –300 | 600 | mV | ||
VTX(DC-CM) | Common-mode voltage bias in the transmitter (DC) | 0 | 1 | V | ||
VTX(CM-AC-PP-ACTIVE) | Tx AC common-mode voltage active | Max mismatch from Txp + Txn for both time and amplitude | 100 | mVpp | ||
VTX(IDLE-DIFF-AC-PP) | AC electrical idle differential peak-to-peak output voltage | At package pins | 0 | 10 | mV | |
VTX(CM-DC-ACTIVE-IDLE-DELTA) | Absolute DC common-mode voltage between U1 and U0 | At package pin | 200 | mV | ||
RTX(DIFF) | Differential impedance of the driver | 80 | 90 | 120 | Ω | |
RTX(CM) | Common-mode impedance of the driver | Measured with respect to AC ground over
0–500 mV |
18 | 30 | Ω | |
VSSRX-LIMITED-VODL0 | SSRX differential peak-to-peak voltage when configured for limited redriver and LINR_L0 | TX_PRESHOOT_EN = 0; TX_DEEMPHASIS_EN = 0; | 800 | mVpp | ||
VSSRX-LIMITED-VODL1 | SSRX differential peak-to-peak voltage when configured for limited redriver and LINR_L1 | TX_PRESHOOT_EN = 0; TX_DEEMPHASIS_EN = 0; | 900 | mVpp | ||
VSSRX-LIMITED-VODL2 | SSRX differential peak-to-peak voltage when configured for limited redriver and LINR_L2 | TX_PRESHOOT_EN = 0; TX_DEEMPHASIS_EN = 0; | 1000 | mVpp | ||
VSSRX-LIMITED-VODL3 | SSRX differential peak-to-peak voltage when configured for limited redriver and LINR_L3 | TX_PRESHOOT_EN = 0; TX_DEEMPHASIS_EN = 0; | 1100 | mVpp | ||
VSSRX-DE-RATIO0 | SSRX de-emphasis when configured for limited redriver and de-emphasis enabled. | TX_PRESHOOT_EN = 0; TX_DEEMPHASIS_EN = 1; TX_DEEPHASIS = 2'b00; USB_SSRX_VOD = 2'b00 (LINR_L3); Refer to Figure 25 | -1.5 | dB | ||
VSSRX-DE-RATIO1 | SSRX de-emphasis when configured for limited redriver and de-emphasis enabled. | TX_PRESHOOT_EN = 0; TX_DEEMPHASIS_EN = 1; TX_DEEPHASIS = 2'b01; USB_SSRX_VOD = 2'b00 (LINR_L3); Refer to Figure 25 | -2.1 | dB | ||
VSSRX-DE-RATIO2 | SSRX de-emphasis when configured for limited redriver and de-emphasis enabled. | TX_PRESHOOT_EN = 0; TX_DEEMPHASIS_EN = 1; TX_DEEPHASIS = 2'b10; USB_SSRX_VOD = 2'b00 (LINR_L3); Refer to Figure 25 | -3.2 | dB | ||
VSSRX-DE-RATIO3 | SSRX de-emphasis when configured for limited redriver and de-emphasis enabled. | TX_PRESHOOT_EN = 0; TX_DEEMPHASIS_EN = 1; TX_DEEPHASIS = 2'b11; USB_SSRX_VOD = 2'b00 (LINR_L3); Refer to Figure 25 | -3.8 | dB | ||
VSSRX-PRESH-RATIO0 | SSRX pre-shoot level when configured for limited redriver and pre-shoot enabled. | TX_PRESHOOT_EN = 1; TX_DEEMPHASIS_EN = 0; TX_PRESHOOT = 2'b00; USB_SSRX_VOD = 2'b00 (LINR_L3); Refer to Figure 26 | 1.5 | dB | ||
VSSRX-PRESH-RATIO1 | SSRX pre-shoot level when configured for limited redriver and pre-shoot enabled. | TX_PRESHOOT_EN = 1; TX_DEEMPHASIS_EN = 0; TX_PRESHOOT = 2'b01; USB_SSRX_VOD = 2'b00 (LINR_L3); Refer to Figure 26 | 2.0 | dB | ||
VSSRX-PRESH-RATIO2 | SSRX pre-shoot level when configured for limited redriver and pre-shoot enabled. | TX_PRESHOOT_EN = 1; TX_DEEMPHASIS_EN = 0; TX_PRESHOOT = 2'b10; USB_SSRX_VOD = 2'b00 (LINR_L3); Refer to Figure 26 | 2.3 | dB | ||
VSSRX-PRESH-RATIO3 | SSRX pre-shoot level when configured for limited redriver and pre-shoot enabled. | TX_PRESHOOT_EN = 1; TX_DEEMPHASIS_EN = 0; TX_PRESHOOT = 2'b11; USB_SSRX_VOD = 2'b00 (LINR_L3); Refer to Figure 26 | 2.8 | dB | ||
ITX(SHORT) | TX short circuit current | TX± shorted to GND | 40 | mA | ||
CTX(PARASITIC) | TX input capacitance for return loss | At package pins, at 5 GHz | 0.9 | 1.25 | pF | |
RLTX(DIFF) | Differential return loss | 50 MHz – 1.25 GHz at 90 Ω | -30 | dB | ||
5 GHz at 90 Ω | -21 | dB | ||||
RLTX(CM) | Common-mode return loss | 50 MHz – 5 GHz at 90 Ω | -10 | dB | ||
CTX-AC(COUPLING) | External required AC coupling capacitor | 75 | 265 | nF | ||
AC Characteristics | ||||||
Crosstalk | Differential crosstalk between TX and RX signal pairs | at 5 GHz; EQ = 0; | –30 | dB | ||
CPLF-LINRL0 | Low-frequency 1-dB compression point at LINR_L0 setting. | At 100 MHz, 200 mVpp < VID < 1200 mVpp | 600 | mVpp | ||
CPHF-LINRL0 | High-frequency 1-dB compression point at LINR_L0 setting. | At 5 GHz, 200 mVpp < VID < 1200 mVpp | 550 | mVpp | ||
CPLF-LINRL1 | Low-frequency 1-dB compression point at LINR_L1 setting. | At 100 MHz, 200 mVpp < VID < 1200 mVpp | 700 | mVpp | ||
CPHF-LINRL1 | High-frequency 1-dB compression point at LINR_L1 setting. | At 5 GHz, 200 mVpp < VID < 1200 mVpp | 650 | mVpp | ||
CPLF-LINRL2 | Low-frequency 1-dB compression point at LINR_L2 setting. | At 100 MHz, 200 mVpp < VID < 1200 mVpp | 800 | mVpp | ||
CPHF-LINRL2 | High-frequency 1-dB compression point at LINR_L2 setting. | At 5 GHz, 200 mVpp < VID < 1200 mVpp | 750 | mVpp | ||
CPLF-LINRL3 | Low-frequency 1-dB compression point at LINR_L3 setting. | At 100 MHz, 200 mVpp < VID < 1200 mVpp | 900 | mVpp | ||
CPHF-LINRL3 | High-frequency 1-dB compression point at LINR_L3 setting. | At 5 GHz, 200 mVpp < VID < 1200 mVpp | 830 | mVpp | ||
fLF | Low frequency cutoff | 200 mVPP< VID < 1200 mVPP | 20 | 50 | kHz | |
tTX_DJ_USB | TX output deterministic residual jitter when operating in USB mode. | Optimual EQ setting; 12-in prechannel (SDD21 = -11.2dB); 1.6-in post channel (SDD21 = -1.8dB); PRBS7; 10 Gbps | .07 | UI | ||
tTX_DJ_DP | TX output deterministic residual jitter when operating in DP mode. | Optimual EQ setting;12-in prechannel (SDD21 = -11.2dB); 1.6-in post channel (SDD21 = -1.8dB); PRBS7; 8.1 Gbps | .04 | UI | ||
DisplayPort Receiver (DP[3:0]p/n) | ||||||
VID(PP) | Peak-to-peak input differential dynamic voltage range | 1400 | V | |||
VIC | Input common mode voltage | 0 | 1.75 | 2 | V | |
VRX_CM-INST | Max Instantaneous RX DC common mode voltage change under all operating conditions (OFF to ON, Disabled to 4DP, etc…) | Measured single-ended at non-TUSB1146 side of AC coupling capacitor with 50-Ω load. | -300 | 500 | mV | |
dR | Data rate | 10 | Gbps | |||
R(ti) | Input termination resistance | 75 | 90 | 110 | Ω | |
C(AC) | External required AC coupling capacitance | 75 | 265 | nF | ||
EQ_DP15 | DP0 Receiver equalization at 4.05 GHz | FLIPSEL = 0; DP0EQ_SEL = 15; | 12 | dB | ||
EQ_DP15 | DP0 Receiver equalization at 5 GHz | FLIPSEL = 0; DP0EQ_SEL = 15; | 12.3 | dB | ||
DisplayPort Transmitter (TX1p/n, TX2p/n, RX1p/n, RX2p/n) | ||||||
VTX-CM-INST | Max Instantaneous TX DC common mode voltage change under all operating conditions (Disabled to 4DP, etc…) | Measured at non-TUSB1146 side of AC coupling capacitor with 50-Ω load. | -500 | 1000 | mV | |
VTX(DC-CM) | Common-mode voltage bias in the transmitter (DC) | 0 | 1 | V | ||
AUXp or AUXn and SBU1 or SBU2 | ||||||
RON | Output ON resistance | VCC = 3.3 V; VI = 0 to 0.4 V for AUXp;
VI = 2.7 V to 3.6 V for AUXn |
2 | 5.5 | 10 | Ω |
ΔRON | ON resistance mismatch within pair | VCC = 3.3 V; VI = 0 to 0.4 V for AUXP;
VI = 2.7 V to 3.6 V for AUXN |
2.5 | Ω | ||
RON(FLAT) | ON resistance flatness (RON max – RON min) measured at identical VCC and temperature | VCC = 3.3 V; VI = 0 to 0.4 V for AUXp;
VI = 2.7 V to 3.6 V for AUXn |
2 | Ω | ||
V(AUXP_DC_CM) | AUX Channel DC common mode voltage for AUXp and SBU1. | VCC = 3.3 V; | 0 | 0.4 | V | |
V(AUXN_DC_CM) | AUX Channel DC common mode voltage for AUXn and SBU2 | VCC = 3.3 V; | 2.7 | 3.6 | V | |
C(AUX_ON) | ON-state capacitance | VCC = 3.3 V; CTL1 = 1; VI = 0 V
or 3.3 V |
4 | 7 | pF | |
C(AUX_OFF) | OFF-state capacitance | VCC = 3.3 V; CTL1 = 0; VI = 0 V
or 3.3 V |
3 | 6 | pF |