JAJSIC0J November 2009 – July 2021 TUSB1210
PRODUCTION DATA
PARAMETER | INPUT CLOCK | OUTPUT CLOCK | UNIT | |||
---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||
ULPI Interface Timing | ||||||
tSC, tSD | Set-up time (control in, 8-bit data in) | 3 | 6 | ns | ||
tSC, tHD | Hold time (control in, 8-bit data in) | 1.5 | 0 | ns | ||
tDC, tDD | Output delay (control out, 8-bit data out) | 6 | 1.2 | 5 | ns | |
USB UART Interface Timing | ||||||
tPH_DP_CON | Phone D+ connect time | 100 | ms | |||
tPH_DISC_DET | Phone D+ disconnect time | 150 | ms | |||
fUART_DFLT | Default UART signaling rate (typical rate) | 9600 | bps |
PARAMETER | COMMENTS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tDEL_CS_SUPPLYOK | Chip-select-to-supplies OK delay | 2.84 | 4.10 | ms | ||
tDEL_RST_DIR | RESETB to PHY PLL locked and DIR falling-edge delay | 0.54 | 0.647 | ms | ||
tVBBDET | VBAT detection delay | 10 | µs | |||
tBGAP | Bandgap power-on delay | 2 | ms | |||
tPWONVDD15 | VDD15 power-on delay | 100 | µs | |||
tPWONCK32K | 32-KHz RC-OSC power-on delay | 125 | µs | |||
tDELRSTPWR | Power control reset delay | 61 | µs | |||
tDELMNTRVIOEN | Monitor enable delay | 91.5 | µs | |||
tMNTR | Supply monitoring debounce | 183.1 | µs | |||
tDELVDD33EN | VDD33 LDO enable delay | 93.75 | µs | |||
tDELRESETB | RESETB internal delay | 244.1 | µs | |||
tPLL | PLL lock time | 300 | µs |