JAJSIC0J November 2009 – July 2021 TUSB1210
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VBAT | Battery supply voltage | 2.7 | 3.6 | 4.8 | V | |
VBAT CERT | Battery supply voltage for USB 2.0 compliancy (USB 2.0 certification) | When VDD33 is supplied internally | 3.15 | V | ||
When VDD33 is shorted to VBAT externally | 3.05 | |||||
VDDIO | Digital IO pin supply | 1.71 | 1.98 | V | ||
TA | Ambient temperature range | –40 | 85 | °C |