JAJSIC0J November 2009 – July 2021 TUSB1210
PRODUCTION DATA
PARAMETER | COMMENTS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RPUI | Bus pullup resistor on upstream port (idle bus) | Bus idle | 0.9 | 1.1 | 1.575 | kΩ |
RPUA | Bus pullup resistor on upstream port (receiving) | Bus driven/driver's outputs unloaded | 1.425 | 2.2 | 3.09 | |
VIHZ | High (floating) | Pullups/pulldowns on both DP and DM lines | 2.7 | 3.6 | V | |
VPH_DP_UP | Phone D+ pullup voltage | Driver's outputs unloaded | 3 | 3.3 | 3.6 | V |
Pulldown resistors | ||||||
RPH_DP_DWN | Phone D+/– pulldown | Driver's outputs unloaded | 14.25 | 18 | 24.8 | kΩ |
RPH_DM_DWN | ||||||
VIHZ | High (floating) | Pullups/pulldowns on both DP and DM lines | 2.7 | 3.6 | V | |
D+/– Data line | ||||||
CINUB | Upstream facing port | [1.0] | 22 | 75 | pF | |
VOTG_DATA_LKG | On-the-go device leakage | [2] | 0.342 | V | ||
ZINP | Input impedance exclusive of pullup/pulldown | Driver's outputs unloaded | 300 | kΩ |