JAJSIC0J November 2009 – July 2021 TUSB1210
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CLOCK | ||||||
VOL | Low-level output voltage | Frequency = 60 MHz, Load = 10 pF | 0.45 | V | ||
VOH | High-level output voltage | VDDIO - 0.45 | V | |||
STP, DIR, NXT, DATA0 to DATA7 | ||||||
VOL | Low-level output voltage | Frequency = 30 MHz, Load = 10 pF | 0.45 | V | ||
VOH | High-level output voltage | VDDIO - 0.45 | V |