SLLSE80B March 2011 – June 2015 TUSB1211
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
Figure 6-1 shows the suggested application diagram (host or OTG, ULPI output-clock mode).
The TUSB1211 is a USB2.0 transceiver chip, designed to interface with a USB controller through a ULPI interface. The device supports all USB2.0 data rates (high-speed, full-speed, and low-speed) and it is compliant to both host and peripheral (OTG) modes. Use Section 6.2.1 and Section 6.2.2 to select the wished operation mode. This section presents a simplified discussion of the design process.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VBAT | 3.3 V |
VDDIO | 1.8 V |
VBUS | 5 V |
USB Support | HS, FS, LS |
USB Battery Charger Detection | Yes |
USB On the Go (OTG) | Yes |
Clock sources | 26 MHz or 19.2 MHz oscillator |
Connect the TUSB12111 device as is shown in the suggested application diagram, Figure 6-1. Follow the Board Guidelines of the Application Report, TUSB121x USB2.0 Board Guidelines (SWCA124)
FUNCTION | COMPONENT | REFERENCE | VALUE | NOTE |
---|---|---|---|---|
VDDIO | Capacitor | CVDDIO.IN | 100 nF | Suggested value, application dependent |
REG3V3 | Capacitor | CREG3V3 | 2.2 µF (recommended) |
Range: [0.45 μF : 6.5 μF] ESR = [0 : 600 mΩ] for f > 10 kHz |
REG1V5 | Capacitor | CREG1V5 | 2.2 µF (recommended) |
Range: [0.45 μF : 6.5 μF] ESR = [0 : 600 mΩ] for f > 10 kHz |
VBAT | Capacitor | CBYP | 2.2 µF (recommended) |
Range: [0.45 μF : 6.5 μF] ESR = [0 : 600 mΩ] for f > 10 kHz |
VBUS | Capacitor | CVBUS | 4.7 µF (recommended) | Place close to USB connector |
FUNCTION | COMPONENT | REFERENCE | VALUE | NOTE |
---|---|---|---|---|
VBUS – HOST | Capacitor | CVBUS | > 120 μF | |
VBUS – DEVICE | Capacitor | CVBUS | 4.7 μF | Range: 1.0 μF to 10.0 μF |
VBUS – OTG | Capacitor | CVBUS | 4.7 μF | Range: 1.0 μF to 6.5 μF |
TI recommends using almost one board ground plane be used in the design. This provides the best image plane for signal traces running above the plane. An earth or chassis ground is implemented only near the USB port connectors on a different plane for EMI and ESD purposes.
VBUS, VBAT, and VDDIO are needed for power the TUSB1211 device.
The recommended operation is for VBAT to be present before VDDIO. Applying VDDIO before VBAT to the TUSB1211 device is not recommended because a diode from VDDIO to VBAT will be forward-biased when VDDIO is present but VBAT is not present. TUSB121x does not strictly require VBUS to function.