SLLSE32G November 2010 – November 2017 TUSB1310A
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD1P1 steady-state supply voltage | –0.3 | 1.4 | V | |
VDD1P8 steady-state supply voltage | –0.3 | 2.45 | V | |
VDDA1P1 steady-state supply voltage | –0.3 | 1.4 | V | |
VDDA1P8 steady-state supply voltage | –0.3 | 2.45 | V | |
VDDA3P3 steady-state supply voltage | –0.3 | 3.8 | V | |
Storage temperature | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VDDA3P3 power consumption | 13 | mW | |||
VDDA1P8 power consumption | 77 | mW | |||
VDDA1P1 power consumption | 118 | mW | |||
VDD1P1 power consumption | 98 | mW | |||
VDD1P8 power consumption | 128 | mW |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | High-level input voltage | 0.65 VDDS | V | |||
VIL | Low-level input voltage | 0.35 VDDS | V | |||
VOH | High-level output voltage | IO = –2 mA, VDDS = 1.62 V to 1.98 V, driver enabled, pullup or pulldown disabled |
VDDS – 0.45 | V | ||
IO = –2 mA, VDDS = 1.4 V to 1.6 V, driver enabled, pullup or pulldown disabled |
0.75 VDDS | |||||
VOL | Low-level output voltage | IO = 2 mA, VDDS = 1.62 V to 1.98 V, driver enabled, pullup or pulldown disabled |
0.45 | V | ||
IO = 2 mA, VDDS = 1.4 V to 1.6 V, driver enabled, pullup or pulldown disabled |
0.25 VDDS | |||||
Vhys | Input hysteresis | 100 | 270 | mV | ||
II | Input current | Any receiver, including those with a pullup or pulldown. The pullup or pulldown must be disabled. | ±1 | µA | ||
II(PUon) | Input current with pullup enabled | Receiver pullup only, pullup enabled (not inhibited), VPAD = 0 V |
–47 to –169 | µA | ||
Receiver pullup only, pullup enabled (not inhibited) | –100 | |||||
IOZ | Off-state output current | Driver only, driver disabled | ±20 | µA | ||
IZ | Total leakage current(1) | ±20 | µA | |||
VTX_DIFF_SS | SSTXP, SSTXN differential p-p TX voltage swing | 0.8 | 1.2 | V | ||
RTX_DIFF_DC | DC differential impedance | 72 | 120 | Ω | ||
VTX_RCV_DET | The amount of voltage change allowed during receiver detection | 0.6 | V | |||
CAC_COUPLING | AC coupling capacitor | 75 | 200 | nF | ||
RRX_DC | Receiver DC common-mode impedance | 18 | 30 | Ω | ||
RRX_DIFF_DC | DC differential impedance | 72 | 120 | Ω | ||
VRX_LFPS_DET | LFPS detect threshold | 100 | 300 | mV | ||
VCM_AC_LFPS | LFPS common-mode voltage | 100 | mV | |||
VCM_LFPS_active | LFPS common-mode voltage active | 10 | mV | |||
VTX_DIFF_PP_LFPS | LFPS differential voltage | 800 | 1200 | mV |
THERMAL METRIC(1) | TUSB1310A | UNIT | |
---|---|---|---|
ZAY (NFBGA) | |||
175 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 34.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 21 | °C/W |
RθJB | Junction-to-board thermal resistance | 18.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 17.5 | °C/W |
The TUSB1310A device does not drive signals on any strapping pins before they are latched internally.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Tcfgin1 | Hardware configuration latch-in time from RESETN | 0 | ns | ||
Tcfgin2 | Time from RESETN to driver outputs on strapping pins | 0 | ns | ||
RESETN pulse width | 1 | µs | |||
RESETN to PHY_STATUS deassertion | 300 | µs |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Tcyc2 | TX_CLK period | 4 | ns | ||
Tdty2 | TX_CLK duty cycle | 50% | |||
Tsu2 | Data setup to TX_CLK rise and TX_CLK fall(1) | 1 | ns | ||
Thd2 | Data hold to TX_CLK rise and TX_CLK fall(1) | 0 | ns |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Tcyc3 | PCLK Period | 4 | ns | ||
Tdty3 | PCLK Duty Cycle | 50% | |||
Tdly3 | PCLK rise and fall to RX_DATA15-0, RX_DATAK1-0, RX_VALID, RX_STATUS2-0, PHY_STATUS Delay(1)(2) | 1 | 2 | ns |
DESCRIPTION | NOTES | HS | FS | LS | UNIT |
---|---|---|---|---|---|
RX CMD delay | PHY pipeline delays | 2 to 4 | 2 to 4 | 2 to 4 | clocks |
TX start delay | 1 to 2 | 1 to 10 | 1 to 10 | clocks | |
TX end delay | 2 to 5 | clocks | |||
RX start delay | 3 to 8 | clocks | |||
RX end delay | 3 to 8 | 17 to 18 | 122 to 123 | clocks | |
Transmit-Transmit (host only) | Link decision times | 15 to 24 | 7 to 18 | 77 to 247 | clocks |
Receive-Transmit (host or peripheral) | 1 to 14 | 7 to 18 | 77 to 247 | clocks |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Fstart_8bit | Frequency (first transition) ±10% | 54 | 60 | 66 | MHz |
Fsteady | Frequency (steady state) ±500 ppm | 59.97 | 60 | 60.03 | MHz |
Dstart_8bit | Duty cycle (first transition) ±10% | 40% | 50% | 60% | |
Dsteady | Duty cycle (steady state) ±500 ppm | 49.975% | 50% | 50.025% | |
Tsteady | Time to reach steady state frequency and duty cycle after first transition | 1.4 | ms | ||
Tstart_dev | Clock startup time after deassertion of SuspemdM – Peripheral | 5.6 | ms | ||
Tstart_host | Clock startup time after deassertion of SuspemdM – Hold | ms | |||
Tprep | PHY preparation time after first transition of input clock | µs | |||
Tjitter | Jitter | ps | |||
Trise, Tfall | Rise and fall time | ns |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Tsc8, Tsd8 | ULPI_STP set-up time | 6 | ns | ||
Thc8, Thd8 | ULPI_STP hold time | 0 | ns |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Tdc9, Tdd9 | ULPI_DIR/ULPI_NXT/ULPI_DATA7-0(1) | 9 | ns |