デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
TUSB213は、USBハイ・スピード(HS)信号コンディショナーで、伝送チャネルでのISI信号損失を補償するよう設計されています。 これにより、USBの電気的コンプライアンスのテストに合格するために役立ちます。
TUSB213は、特許出願中の設計により、USBロー・スピード(LS)およびフル・スピード(FS)信号でも関係なく動作します。LSおよびFS信号の特性は、TUSB213により影響を受けず、HS信号は補償されます。
信号のAC昇圧およびDC昇圧をプログラム可能なので、デバイスの性能を微調整してハイ・スピード信号をコネクタで最適化でき、多くの異なるアプリケーションで使用可能です。
さらに、TUSB213はUSB On-The-Go (OTG)やBattery Charging (BC)プロトコルとも互換性があります。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
TUSB213 | VQFN (14) | 3.50mm×3.50mm |
TUSB213I |
SPACER
SPACER
Changes from A Revision (August 2017) to B Revision
Changes from * Revision (August 2017) to A Revision
PIN | I/O | INTERNAL PULLUP/PULLDOWN |
DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
EQ | 1 | I | N/A | USB High Speed AC boost select via external pull down resistor. Sampled upon de-assertion of RSTN. Does not recognize real time adjustments. See application section for details. Auto selects maximum AC boost level when left floating. |
NC | 2, 3 | N/A | N/A | Leave unconnected. |
DC_BOOST(2)/ENA_HS | 4 | I/O | In I2C mode: Reserved for TI test purpose. In non-I2C mode: At reset: 3-level input signal DC_BOOST. USB High Speed DC signal boost selection. H (pin is pulled high) – 80 mV M (pin is left floating) – 60 mV L (pin is pulled low) – 40 mV After reset: Output signal ENA_HS. Flag indicating that channel is in High Speed mode. Asserted upon: 1. Detection of USB-IF High Speed test fixture from an unconnected state followed by transmission of USB TEST_PACKET pattern. 2. Squelch detection following USB reset with a successful HS handshake [HS handshake is declared to be successful after single chirp J chirp K pair where each chirp is within 18 μs – 128 μs]. |
|
D2P | 5 | I/O | N/A | USB High Speed positive port. |
D2M | 6 | I/O | N/A | USB High Speed negative port. |
GND | 7 | PWR | N/A | Ground |
VREG | 8 | O | N/A | 1.8-V LDO output. Only enabled when operating in High Speed mode. Requires 0.1-µF external capacitor to GND to stabilize the core. |
D1M | 9 | I/O | N/A | USB High Speed negative port.. |
D1P | 10 | I/O | N/A | USB High Speed positive port. |
SDA(1) | 11 | I/O | RSTN asserted: 500 kΩ PD | I2C Mode: Bidirectional I2C data pin [I2C address = 0x2C]. In non I2C mode: Reserved for TI test purpose. |
VCC | 12 | PWR | N/A | Supply power |
SCL(1)/CD | 13 | I/O | RSTN asserted: 500 kΩ PD | In I2C mode: I2C clock pin [I2C address = 0x2C]. Non I2C mode: After reset: Output CD. Flag indicating that a USB device is attached (connection detected). Asserted from an unconnected state upon detection of DP or DM pull-up resistor. De-asserted upon detection of disconnect. |
RSTN | 14 | I | 500 kΩ PU | Device disable/enable. Low – Device is at reset and in shutdown, and High – Normal operation. Recommend 0.1-µF external capacitor to GND to ensure clean power on reset if not driven. If the pin is driven, it must be held low until the supply voltage for the device reaches within specifications. |