JAJSI96D February 2019 – December 2023 TUSB216
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The RX_SEN pin is a tri-level pin. It is used to set the gain of the device according to system channel loss. RX sensitivity can be increased to recover incoming signals with low vertical eye opening to be able to boost weak signals and helps overcoming high attenuation.