JAJSI96D February 2019 – December 2023 TUSB216
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
TUSB216 requires a valid reset signal as described in the Power Supply Recommendations section. The capacitor at RSTN pin is not required if a micro controller drives the RSTN pin according to recommendations.
For this design example, use the parameters shown in Table 8-1, Table 8-2 and Table 8-3.
PARAMETER | VALUE(1) | |||
---|---|---|---|---|
VCC | 5 V ±10% | |||
I2C support required in system (Yes/No) | No | |||
Edge and DC Boost | RBOOST | BOOST Level | Boost Level 1: RBOOST = 1.8 kΩ | |
0-Ω | 0 | |||
1.8 kΩ ±1% | 1 | |||
3.6 kΩ ± 1% | 2 | |||
Do Not Install (DNI) | 3 | |||
RX Sensitivity | RRXSEN1 | RRXSEN2 | RX_SEN Level | High RX Sensitivity Level: RRXSEN1 = 37.5 kΩ RRXSEN2 = 12.5 kΩ |
22 kΩ - 40 kΩ (27 kΩ typical) | Do Not Install (DNI) | Low | ||
Do Not Install (DNI) | Do Not Install (DNI) | Medium | ||
37.5 kΩ(2) | 12.5 kΩ | High |
PARAMETER | VALUE(1) | |||
---|---|---|---|---|
VCC | 3.3 V ±10% | |||
I2C support required in system (Yes/No) | No | |||
Edge and DC Boost | RBOOST | BOOST Level | Boost Level 0: RBOOST = 0-Ω | |
0-Ω | 0 | |||
1.8 kΩ ±1% | 1 | |||
3.6 kΩ ±1% | 2 | |||
Do Not Install (DNI) | 3 | |||
RX Sensitivity | RRXSEN1 | RRXSEN2 | RX_SEN Level | Medium RX Sensitivity Level: RRXSEN1 = DNI RRXSEN2 = DNI |
22 kΩ – 40 kΩ (27 kΩ typical) | Do Not Install (DNI) | Low | ||
Do Not Install (DNI) | Do Not Install (DNI) | Medium | ||
Do Not Install (DNI) | 22 kΩ – 40 kΩ (27 kΩ typical) | High |
PARAMETER | VALUE(1) | |||
---|---|---|---|---|
VCC | 2.3 V to 4.3V | |||
I2C support required in system (Yes/No) | No | |||
Edge and DC Boost | RBOOST | BOOST Level | Boost Level 0: RBOOST = 0-Ω | |
0-Ω | 0 | |||
1.8 kΩ ±1% | 1 | |||
3.6 kΩ ±1% | 2 | |||
Do Not Install (DNI) | 3 | |||
RX Sensitivity | RRXSEN1 | RRXSEN2 | RX_SEN Level | Medium RX Sensitivity Level: RRXSEN1 = DNI RRXSEN2 = DNI |
22 kΩ – 40 kΩ (27 kΩ typical) | Do Not Install (DNI) | Low | ||
Do Not Install (DNI) | Do Not Install (DNI) | Medium | ||
37.5 kΩ(2) | 12.5 kΩ | High |