JAJSLB7A March 2021 – December 2023 TUSB216I
PRODUCTION DATA
TUSB216I can be disabled when its RSTN pin is asserted low. DP, DM traces are continuous through the device in shutdown mode. The USB channel is still fully operational, but there is neither signal compensation, nor any indication from the CD pin as to the status of the channel.
MODE | CD | ENA_HS |
---|---|---|
Low-speed | HIGH | LOW |
Full-speed | HIGH | LOW |
High-speed | HIGH | HIGH |
High-speed downstream port electrical test | LOW | HIGH |
Shutdown | LOW | LOW |