JAJSUT1A June 2024 – October 2024 TUSB2E221
PRODMIX
The EQ2/INT pin defaults to open-drain interrupt (INT) active low output at power up but can be programmed through the I2C to be a push-pull output. In push-pull mode, the EQ2/INT pin can be programmed to be either active high or active low. Interrupt output is a level-sensitive interrupt. Trigger events can be selected through the I2C.
Connect EQ2/INT to APU to use interrupt functions and a pullup resistor (open-drain mode).
EQ2/INT interrupt output can be configured through the INT_ENABLE_1/2 and INT_STATUS_1/2 registers.
In non I2C mode, EQ2/INT pin is used for USB PHY tuning.