SNLS757 June 2024 TUSB2E221
ADVANCE INFORMATION
PIN | I/O | RESET STATE | ASSOCIATED ESD SUPPLY | DESCRIPTION | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
NAME | VBW(1) | YCG | |||||||||
CROSS | – | C2 | Digital Input | N/A | VDD3V3 | Indicates mux orientation. Used to specify
orientation of internal Crossbar switch CROSS = Low: eUSB0 «–» USBA and eUSB1 «–» USBB CROSS = High: eUSB0 «–» USBB and eUSB1«–» USBA Sampled at deassertion of RESETB |
|||||
DNA | 9 | B5 | Analog I/O | Hi-Z | VDD3V3 | USB port A D- pin | |||||
DPA | 10 | A5 | Analog I/O | Hi-Z | VDD3V3 | USB port A D+ pin | |||||
DNB | 7 | D5 | Analog I/O | Hi-Z | VDD3V3 | USB port B D- pin | |||||
DPB | 6 | E5 | Analog I/O | Hi-Z | VDD3V3 | USB port B D+ pin | |||||
eDN0 | 17 | B1 | Analog I/O | Hi-Z | VDD1V8 | eUSB2 port 0 D- pin | |||||
eDP0 | 16 | A1 | Analog I/O | Hi-Z | VDD1V8 | eUSB2 port 0 D+ pin | |||||
eDN1 | 19 | D1 | Analog I/O | Hi-Z | VDD1V8 | eUSB2 port 1 D- pin | |||||
eDP1 | 20 | E1 | Analog I/O | Hi-Z | VDD1V8 | eUSB2 port 1 D+ pin | |||||
EQ0 | 2 | E2 | Digital I/O | Internal pulldown 1MΩ typical (disabled after reset) | VDD3V3 |
(See Table 5-2) | |||||
EQ1 | 4 | E3 | Digital I/O | Internal pulldown 1MΩ typical (disabled after reset) | VDD3V3 |
(See Table 5-2) | |||||
EQ2/INT | 12 | A4 | Digital I/O | Internal pulldown 1MΩ typical (disabled after reset) | VDD3V3 | I2C Mode: Open Drain active low
level sensitive interrupt output to system non-I2C Mode: (See Table 5-2) |
|||||
GND | 8 | B3 | GND | N/A | N/A | GND | |||||
C1 | |||||||||||
C4 | |||||||||||
18 | C5 | ||||||||||
D3 | |||||||||||
RESETB | 5 | E4 | Digital Input | N/A | VDD1V8 | Active Low Reset. After the RESETB deassertion, both repeaters will be enabled and be in eUSB2 default mode awaiting configuration from eDSPr or eUSPr. | |||||
SCL | 13 | A3 | Digital I/O | Internal pulldown 1MΩ typical (disabled after reset) | VDD3V3 | I2 clockOpen drain I/O. | Device Mode Matrix (See Table 5-2) | SCL | SDA | Mode | |
Low | Low | Non-I2C USB Repeater (See Table 5-3) | |||||||||
Low | High | Non-I2C USB Repeater (See Table 5-3) BC 1.2 CDP advertising enabled in host mode | |||||||||
SDA | 14 | A2 | Digital I/O | Internal pulldown 1MΩ typical (disabled after reset) | VDD3V3 | Bidirectional I2C data. Open drain I/O. Pulled up to I2C rail through an external resistor | High | Low | Non-I2C USB Repeater (See Table 5-5) | ||
High | High | I2C Enabled | |||||||||
VDD1V8 | 11 | B4 | PWR | N/A | N/A | 1.8V analog supply voltage | |||||
D4 | |||||||||||
VDD3V3 | 1 | B2 | PWR | N/A | N/A | 3.3V supply voltage | |||||
15 | D2 | ||||||||||
VIOSEL | 3 | C3 | Digital Input | N/A | VDD3V3 | VIOSEL is used to select digital I/O input
voltage for GPIOs, CROSS and I2C VIOSEL = VSS sets device into 1.2V I/O mode VIOSEL = VDD1V8 sets device into 1.8V I/O mode VIOSEL pin is real time control and not only latched at powered on reset. Be careful when this pin changes dynamically after power-on-reset because the output voltage may change from 1.2V to 1.8V. |
SCL | SDA | EQ0 | EQ1 | EQ2 | eUSB0 | eUSB1 | I2C Interface | USBA and USBB CDP advertising in host mode |
---|---|---|---|---|---|---|---|---|
Low/Float | Low/Float | USB2 PHY Configuration | USB repeater | USB repeater | Disabled | Disabled | ||
Low/Float | High | USB2 PHY Configuration | USB repeater | USB repeater | Disabled | Enabled | ||
High | Low/Float | eUSB PHY Configuration | High-Z | USB repeater | USB repeater | Disabled | Disabled | |
High | High | Low/Float | Low/Float | INT interrupt output | USB repeater | USB repeater | Enabled | Per register |
High | High | High | Low/Float | INT interrupt output | Carkit UART bypass | USB repeater | Enabled | Per register |
High | High | Low/Float | High | INT interrupt output | USB repeater | Carkit UART bypass | Enabled | Per register |
High | High | High | High | INT interrupt output | Carkit UART bypass | Carkit UART bypass | Enabled | Per register |
The eUSB phy configurations used Table 5-3 assumes the channel between the device and host is 5 inches FR4.
EQ0 | EQ1 | EQ2 | USB2 PHY Compensation Level |
eUSB0/1 channel | USB ESR(1)
(Ω) |
---|---|---|---|---|---|
Low/Float | Low/Float | Low/Float | Level 0 | 5 inches FR4 |
USB A: 2.5 USB B: 2.5 |
High | Low/Float | Low/Float | Level 1 | 5 inches FR4 |
USB A: 10 USB B: 10 |
Low/Float | High | Low/Float | Level 2 | 5 inches FR4 |
USB A: 17.5 USB B: 17.5 |
High | High | Low/Float | Level 3 | 5 inches FR4 |
USB A: 10 USB B: 17.5 |
Low/Float | Low/Float | High | Level 4 | 5 inches FR4 |
USB A: 2.5 USB B: 10 |
High | Low/Float | High | Level 5 | 5 inches FR4 |
USB A: 10 USB B: 2.5 |
Low/Float | High | High | Level 6 | 5 inches FR4 |
USB A: 17.5 USB B: 2.5 |
High | High | High | Level 7 | 5 inches FR4 |
USB A: 2.5 USB B: 17.5 |
USB2 PHY Compensation Levels | ||||||||
---|---|---|---|---|---|---|---|---|
Register | Level 0 | Level 1 | Level 2 | Level 3 | Level 4 | Level 5 | Level 6 | Level 7 |
E_EQ_Px | Register Default | Register Default | Register Default | Register Default | Register Default | Register Default | Register Default | Register Default |
E_HS_TX_AMPLITUDE_Px | Register Default | Register Default | Register Default | Register Default | Register Default | Register Default | Register Default | Register Default |
E_HS_TX_PRE_EMPHASIS_Px | Register Default | Register Default | Register Default | Register Default | Register Default | Register Default | Register Default | Register Default |
U_EQ_Px |
USB A: 0x0 USB B: 0x0 |
USB A: 0x2 USB B: 0x2 |
USB A: 0x5 USB B: 0x5 |
USB A: 0x5 USB B: 0x2 |
USB A: 0x2 USB B: 0x0 |
USB A: 0x0 USB B: 0x2 |
USB A: 0x0 USB B: 0x5 |
USB A: 0x5 USB B: 0x0 |
U_SQUELCH_THRESHOLD_Px |
USB A: 0x4 USB B: 0x4 |
USB A: 0x5 USB B: 0x5 |
USB A: 0x6 USB B: 0x6 |
USB A: 0x6 USB B: 0x5 |
USB A: 0x5 USB B: 0x4 |
USB A: 0x4 USB B: 0x5 |
USB A: 0x4 USB B: 0x6 |
USB A: 0x6 USB B: 0x4 |
U_DISCONNECT_THRESHOLD_Px |
USB A: 0x5 USB B: 0x5 |
USB A: 0x8 USB B: 0x8 |
USB A: 0x8 USB B: 0x8 |
USB A: 0x8 USB B: 0x8 |
USB A: 0x8 USB B: 0x5 |
USB A: 0x5 USB B: 0x8 |
USB A: 0x5 USB B: 0x8 |
USB A: 0x8 USB B: 0x5 |
U_HS_TX_AMPLITUDE_Px |
USB A: 0x5 USB B: 0x5 |
USB A: 0x9 USB B: 0x9 |
USB A: 0xD USB B: 0xD |
USB A: 0xD USB B: 0x9 |
USB A: 0x9 USB B: 0x5 |
USB A: 0x5 USB B: 0x9 |
USB A: 0x5 USB B: 0xD |
USB A: 0xD USB B: 0x5 |
U_HS_TX_PRE_EMPHASIS_Px |
USB A: 0x0 USB B: 0x0 |
USB A: 0x1 USB B: 0x1 |
USB A: 0x3 USB B: 0x3 |
USB A: 0x3 USB B: 0x1 |
USB A: 0x1 USB B: 0x0 |
USB A: 0x0 USB B: 0x1 |
USB A: 0x0 USB B: 0x3 |
USB A: 0x3 USB B: 0x0 |
EQ0 | EQ1 | EQ2 | eUSB PHY Compensation Level |
eUSB0
ESR(1)
(Ω) |
eUSB1 ESR
(1) (Ω) |
USBA
(DPA/DNA) ESR (1) (Ω) |
USBB
(DPB/DNB) ESR (1) (Ω) |
---|---|---|---|---|---|---|---|
Low/Float | Low/Float | Low/Float | Level 0 | 2.5 | 2.5 | 2.5 | 2.5 |
High | Low/Float | Low/Float | Level 1 | 7.5 | 7.5 | 2.5 | 2.5 |
Low/Float | High | Low/Float | Level 2 | 15 | 15 | 2.5 | 2.5 |
High | High | Low/Float | Level 3 | 25 | 25 | 2.5 | 2.5 |
eUSB PHY Compensation Levels | ||||
---|---|---|---|---|
Register | Level 0 | Level 1 | Level 2 | Level 3 |
E_EQ_Px | 0x1 | 0x3 | 0x7 | 0x10 |
E_HS_TX_AMPLITUDE_Px | 0x3 | 0x3 | 0x5 | 0x7 |
E_HS_TX_PRE_EMPHASIS_Px | 0x1 | 0x2 | 0x4 | 0x6 |
U_EQ_Px | Register Default | Register Default | Register Default | Register Default |
U_SQUELCH_THRESHOLD_Px | Register Default | Register Default | Register Default | Register Default |
U_DISCONNECT_THRESHOLD_Px | Register Default | Register Default | Register Default | Register Default |
U_HS_TX_AMPLITUDE_Px | Register Default | Register Default | Register Default | Register Default |
U_HS_TX_PRE_EMPHASIS_Px | Register Default | Register Default | Register Default | Register Default |