SNLS757 June 2024 TUSB2E221
ADVANCE INFORMATION
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD3V3 | Supply voltage (VDD3V3) | 3.0 | 3.3 | 3.6 | V |
VDD1V8 | Analog Supply voltage (VDD1V8) | 1.62 | 1.8 | 1.98 | V |
V_I2C_Pullup | I2C and GPIO open-drain bus voltage (1.2V mode), VIOSEL=VSS | 1.08 | 1.2 | 1.32 | V |
V_I2C_Pullup | I2C and GPIO open-drain bus voltage (1.8V mode), VIOSEL=VDD1V8 | 1.62 | 1.8 | 1.98 | V |
TA | Operating free-air temperature | –40 | 85 | °C | |
TJ | Junction temperature | –40 | 105 | °C | |
TCASE | Case temperature | –40 | 105 | °C | |
TPCB | PCB temperature (1mm away from the device) | –40 | 92 | °C |