JAJSUV7C July 2015 – July 2024 TUSB4041I-Q1
PRODUCTION DATA
The TUSB4041I-Q1 device provides support for USB battery charging. Battery charging support can be enabled on a per port basis through the REG_6h(batEn[3:0]).
Battery charging support includes both CDP and DCP modes. The DCP mode is compliant with the Chinese Telecommunications Industry Standard YD/T 1591-2009.
In addition to standard DCP mode, the TUSB4041I-Q1 device provides a mode (AUTOMODE), which automatically provides support for DCP devices and devices that support custom charging indication. When in AUTOMODE, the port automatically switches between a divider mode and the DCP mode depending on the portable device connected. The divided mode places a fixed DC voltage on the ports DP and DM signals, which allows some devices to identify the capabilities of the charger. The default divider mode indicates support for up to 10 W. The divider mode can be configured to report a legacy current setting (up to 5 W) through REG_Ah(HiCurAcpModeEn).
The battery charging mode for each port is dependent on the state of Reg_6h(batEn[n]), the status of the VBUS input, and the state of REG_Ah(autoModeEnz) upstream port as identified in Table 6-1.
batEn[n] | VBUS | autoModeEnz | BC MODE PORT x (x = n + 1) |
---|---|---|---|
0 | Don’t care | Don’t care | Don’t Care |
1 | <4 V | 0 | Automode(1)(2) |
1 | DCP(3)(4) | ||
>4 V | Don’t care | CDP(3) |