JAJSUV7C July 2015 – July 2024 TUSB4041I-Q1
PRODUCTION DATA
PARAMETER | VDD33 | VDD | UNIT | ||
---|---|---|---|---|---|
3.3 V | 1.1 V | ||||
LOW POWER MODES | |||||
Power on (after reset) | 2.3 | 28 | mA | ||
Upstream disconnect | 2.3 | 28 | mA | ||
Suspend | 2.5 | 33 | mA | ||
ACTIVE MODES (US STATE AND DS STATE) | |||||
2.0 host / 1 HS device | 45 | 63 | mA | ||
2.0 host / 4 HS devices | 76 | 86 | mA |