JAJSUV7C July 2015 – July 2024 TUSB4041I-Q1
PRODUCTION DATA
Offset = 10h-1Fh
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
uuidByte[n] | |||||||
R-X |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | uuidByte[n] | R | X | UUID byte N The UUID returned in the Container ID descriptor. The value of this register is provided by the device and meets the UUID requirements of the Internet Engineering Task Force (IETF) RFC 4122 A UUID URN Namespace. |