JAJSUV7C July 2015 – July 2024 TUSB4041I-Q1
PRODUCTION DATA
Offset = 3h, reset = 40h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
productIdLsb[7] | productIdLsb[6] | productIdLsb[5:0] | |||||
R/RW-0 | R/RW-1 | R/RW-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | productIdLsb[7] | R/RW | 0 | Product ID LSB. The default value of this register is 40h representing the LSB of the product ID assigned by TI. The value reported in the USB 2.0 device descriptor is the value of this register bit wise XORed with 00000010b. The value can be overwritten to indicate a customer product ID. This field is R/W unless the OTP ROM VID and OTP ROM PID values are non-zero. If both values are non-zero, the value when reading this register reflects the OTP ROM value. |
6 | productIdLsb[6] | R/RW | 1 | |
5:0 | productIdLsb[5:0] | R/RW | 0 |