JAJSUV7C July 2015 – July 2024 TUSB4041I-Q1
PRODUCTION DATA
Offset = 0h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
romSignature | |||||||
RW-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | romSignature | RW | 0 | ROM signature register The TUSB4041I-Q1 device uses this register in I2C mode to validate whether the attached EEPROM has been programmed. The first byte of the EEPROM is compared to the mask 55h and if not a match, the TUSB4041I-Q1 device aborts the EEPROM load and executes with the register defaults. |