JAJSUV7C July 2015 – July 2024 TUSB4041I-Q1
PRODUCTION DATA
Offset = 1h, reset = 51h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
vendorIdLsb[7] | vendorIdLsb[6] | vendorIdLsb[5] | vendorIdLsb[4] | vendorIdLsb[3:1] | vendorIdLsb[0] | ||
R/RW-0 | R/RW-1 | R/RW-0 | R/RW-1 | R/RW-0 | R/RW-1 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | vendorIdLsb[7] | R/RW | 0 | Vendor ID LSB Least significant byte of the unique vendor ID assigned by the USB-IF; the default value of this register is 51h representing the LSB of the TI Vendor ID 0451h. The value can be overwritten to indicate a customer vendor ID. This field is R/W unless the OTP ROM VID and OTP ROM PID values are non-zero. If both values are non-zero, the value when reading this register reflects the OTP ROM value. |
6 | vendorIdLsb[6] | R/RW | 1 | |
5 | vendorIdLsb[5] | R/RW | 0 | |
4 | vendorIdLsb[4] | R/RW | 1 | |
3:1 | vendorIdLsb[3:1] | R/RW | 0 | |
0 | vendorIdLsb[0] | R/RW | 1 |