JAJSUV7C July 2015 – July 2024 TUSB4041I-Q1
PRODUCTION DATA
The crystal must be fundamental mode with load capacitance of 12 pF to 24 pF and frequency stability rating of ±100 PPM or better. To ensure proper start-up oscillation condition, TI recommends a maximum crystal equivalent series resistance (ESR) of 50 Ω. If a crystal source is used, use a parallel load capacitor. The exact load capacitance value used depends on the crystal vendor. Refer to the Selection and Specification for Crystals for Texas Instruments USB 2.0 Devices for details on how to determine the load capacitance value.