JAJSUV7C July 2015 – July 2024 TUSB4041I-Q1
PRODUCTION DATA
Offset = 2h, reset = 04h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
vendorIdMsb[7:3] | vendorIdMsb[2] | vendorIdMsb[1:0] | |||||
R/RW-0 | R/RW-1 | R/RW-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:3 | vendorIdMsb[7:3] | R/RW | 0 | Vendor ID MSB Most significant byte of the unique vendor ID assigned by the USB-IF; the default value of this register is 04h representing the MSB of the TI Vendor ID 0451h. The value can be overwritten to indicate a customer vendor ID. This field is R/W unless the OTP ROM VID and OTP ROM PID values are non-zero. If both values are non-zero, the value when reading this register shall reflect the OTP ROM value. |
2 | vendorIdMsb[2] | R/RW | 1 | |
1:0 | vendorIdMsb[1:0] | R/RW | 0 |