JAJSUV7C July 2015 – July 2024 TUSB4041I-Q1
PRODUCTION DATA
Offset = 50h-8Fh
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
mfgStringByte[n] | |||||||
R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | mfgStringByte[n] | R/W | 0 | Manufacturer string byte N These registers provide the string values returned for string index 3 when mfgStringLen is greater than 0. The number of bytes returned in the string is equal to mfgStringLen. The programmed data should be in UNICODE UTF-16LE encodings as defined by the Unicode Standard, Worldwide Character Encoding, Version 5.0. |