JAJSNA4A May 2024 – September 2024 TUSB521-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage range | –0.3 | 4 | V |
VIN_DIFF | Differential voltage at differential inputs | ±2.5 | V | |
VIN_SE | Input voltage at differential Inputs | –0.5 | 4 | V |
VIN_CMOS | Input voltage at CMOS inputs | –0.3 | 4 | V |
TJ | Junction temperature | 125 | °C | |
TSTG | Storage temperature | –65 | 150 | °C |