JAJSDH7B June 2017 – May 2019 TUSB546A-DCI
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PCC(ACTIVE-USB) | Average active power
USB Only |
Link in U0 with GEN1 data transmission. EN, EQ cntrl pins = NC, k28.5 pattern at
5 Gbps, VID = 1000 mVPP ; CTL1 = L; CTL0 = H |
335 | mW | ||
PCC(ACTIVE-USB-DP1) | Average active power
USB + 2 Lane DP |
Link in U0 with GEN1 data transmission. EN, EQ cntrl pins = NC, k28.5 pattern at
5 Gbps, VID = 1000 mVPP; CTL1 = H; CTL0 = H |
634 | mW | ||
PCC(ACTIVE--DP) | Average active power
4 Lane DP Only |
Four active DP lanes operating at 8.1Gbps;
CTL1 = H; CTL0 = L; |
660 | mW | ||
PCC(NC-USB) | Average power with no connection | No GEN1 device is connected to TXP/TXN;
CTL1 = L; CTL0 = H; |
2.4 | mW | ||
PCC(U2U3) | Average power in U2/U3 | Link in U2 or U3 USB Mode Only;
CTL1 = L; CTL0 = H; |
3.0 | mW | ||
PCC(SHUTDOWN) | Device Shutdown | CTL1 = L; CTL0 = L; I2C_EN = 0; | 0.85 | mW |