JAJSDH7B June 2017 – May 2019 TUSB546A-DCI
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DCI_CLK and DCI_DAT LVCMOS Outputs | ||||||
VOL | Low-Level output voltage | VCC = 3 V; IOL = 2 mA; CL = 10 pF | 0.45 | V | ||
VOH | High-Level output voltage | VCC = 3 V; IOL = –2 mA; | 2.4 | V | ||
RDCI | Output characteristic impedance | 21 | 25 | 33 | Ω | |
tPERIOD | DCI Clock period | Measured at 50% | 6.67 | ns | ||
tVALID | Rising edge of DCI clock to DCI data valid | 1 | ns | |||
tDCI_RISE | DCI output rise time | Measured at 20% to 80%. | 350 | ps | ||
tDCI_FALL | DCI output fall time | Measured at 80% to 20% | 350 | ps |