JAJSE19G October 2017 – November 2022 TUSB564
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TUSB564 is in I2C mode when I2C_EN is not equal to “0”. The same configurations defined in GPIO mode are also available in I2C mode. The TUSB564 USB3.1 and DisplayPort configuration is controlled based on Table 8-5. The AUXp or AUXn to SBU1 or SBU2 mapping control is based on Table 8-6.
REGISTERS | CONFIGURATION | VESA DisplayPort ALT MODE UFP_D CONFIGURATION | ||
---|---|---|---|---|
CTLSEL1 | CTLSEL0 | FLIPSEL | ||
0 | 0 | 0 | Power Down | — |
0 | 0 | 1 | Power Down | — |
0 | 1 | 0 | One Port USB 3.1 - No Flip | — |
0 | 1 | 1 | One Port USB 3.1 – With Flip | — |
1 | 0 | 0 | 4 Lane DP - No Flip | C |
1 | 0 | 1 | 4 Lane DP – With Flip | C |
1 | 1 | 0 | One Port USB 3.1 + 2 Lane DP- No Flip | D |
1 | 1 | 1 | One Port USB 3.1 + 2 Lane DP– With Flip | D |
REGISTERS | MAPPING | ||
---|---|---|---|
AUX_SBU_OVR | CTLSEL1 | FLIPSEL | |
00 | 1 | 0 | SBU1 → AUXn SBU2 → AUXp |
00 | 1 | 1 | SBU2 → AUXn SBU1 → AUXp |
00 | 0 | X | Open |
01 | X | X | SBU1 → AUXn SBU2 → AUXp |
10 | X | X | SBU2 → AUXn SBU1 → AUXp |
11 | X | X | Open |