SLLSEF7 March 2014 TUSB8020B-Q1
PRODUCTION DATA.
VDD should be implemented as a single power plane, as should VDD33.
It is recommended that only one board ground plane be used in the design. This provides the best image plane for signal traces running above the plane. The thermal pad of the TUSB8020B-Q1 and any of the voltage regulators should be connected to this plane with vias. An earth or chassis ground is implemented only near the USB port connectors on a different plane for EMI and ESD purposes.