7.4 Thermal Information
THERMAL METRIC(1) |
TUSB8020B-Q1 |
UNIT |
PHP |
48 PIN |
RθJA |
Junction-to-ambient thermal resistance(2) |
31.8 |
°C/W |
RθJCtop |
Junction-to-case (top) thermal resistance(3) |
16.1 |
RθJB |
Junction-to-board thermal resistance(4) |
13 |
ψJT |
Junction-to-top characterization parameter(5) |
0.5 |
ψJB |
Junction-to-board characterization parameter(6) |
12.9 |
RθJCbot |
Junction-to-case (bottom) thermal resistance(7) |
0.9 |
(1) For more information about traditional and new thermal metrics, see the
IC Package Thermal Metrics application report,
SPRA953.
(2) The junction-to-ambient thermal resistance under natural convection is obtained in a simulation on a JEDEC-standard, high-K board, as specified in JESD51-7, in an environment described in JESD51-2a.
(3) The junction-to-case (top) thermal resistance is obtained by simulating a cold plate test on the package top. No specific JEDEC-standard test exists, but a close description can be found in the ANSI SEMI standard G30-88.
(4) The junction-to-board thermal resistance is obtained by simulating in an environment with a ring cold plate fixture to control the PCB temperature, as described in JESD51-8.
(5) The junction-to-top characterization parameter, ψJT, estimates the junction temperature of a device in a real system and is extracted from the simulation data for obtaining θJA, using a procedure described in JESD51-2a (sections 6 and 7).
(6) The junction-to-board characterization parameter, ψJB, estimates the junction temperature of a device in a real system and is extracted from the simulation data for obtaining θJA , using a procedure described in JESD51-2a (sections 6 and 7).
(7) The junction-to-case (bottom) thermal resistance is obtained by simulating a cold plate test on the exposed (power) pad. No specific JEDEC standard test exists, but a close description can be found in the ANSI SEMI standard G30-88.
7.5 3.3-V I/O Electrical Characteristics
over operating free-air temperature range (unless otherwise noted)
PARAMETER |
OPERATION |
TEST CONDITIONS |
MIN |
MAX |
UNIT |
VIH |
High-level input voltage(1) |
VDD33 |
|
2 |
VDD33 |
V |
VIL |
Low-level input voltage(1) |
VDD33 |
|
0 |
0.8 |
V |
VI |
Input voltage |
|
|
0 |
VDD33 |
V |
VO |
Output voltage(2) |
|
|
0 |
VDD33 |
V |
tt |
Input transition time (trise and tfall) |
|
|
0 |
25 |
ns |
Vhys |
Input hysteresis(3) |
|
|
|
0.13 x VDD33 |
V |
VOH |
High-level output voltage |
VDD33 |
IOH = -4 mA |
2.4 |
|
V |
VOL |
Low-level output voltage |
VDD33 |
IOL = 4 mA |
|
0.4 |
V |
IOZ |
High-impedance, output current(2) |
VDD33 |
VI = 0 to VDD33 |
|
±20 |
µA |
IOZP |
High-impedance, output current with internal pullup or pulldown resistor(4) |
VDD33 |
VI = 0 to VDD33 |
|
±225 |
µA |
II |
Input current(5) |
VDD33 |
VI = 0 to VDD33 |
|
±15 |
µA |
(1) Applies to external inputs and bidirectional buffers.
(2) Applies to external outputs and bidirectional buffers.
(3) Applies to GRSTz.
(4) Applies to pins with internal pullups/pulldowns.
(5) Applies to external input buffers.
7.6 Power-Up Timing Requirements
|
MIN |
TYP |
MAX |
UNIT |
Td1 |
VDD33 stable before VDD stable. There is no timing relationship between VDD33 and VDD |
0 |
|
|
ms |
Td2 |
VDD and VDD33 stable before de-assertion of GRSTZ. |
3 |
|
|
ms |
Tsu_io |
Setup for MISC inputs sampled at the de-assertion of GRSTZ(1) |
0.1 |
|
|
µs |
Thd_io |
Hold for MISC inputs sampled at the de-assertion of GRSTZ.(1) |
0.1 |
|
|
µs |
TVDD33_RAMP |
VDD33 supply ramp requirements |
0.2 |
|
100 |
ms |
TVDD_RAMP |
VDD supply ramp requirements |
0.2 |
|
100 |
ms |
(1) Misc pins sampled at de-assertion of GRSTZ: FULLPWRMGMTz, GANGED, PWRCTL_POL, SMBUSz, BATEN1, and BATEN2