7.1 Absolute Maximum Ratings(1)
over operating free-air temperature range (unless otherwise noted)
|
MIN |
MAX |
UNIT |
Supply Voltage Range |
VDD Steady-state supply voltage |
–0.3 |
1.4 |
V |
VDD33 Steady-state supply voltage |
–0.3 |
3.8 |
V |
Voltage Range |
USB_SSRXP_UP, USB_SSRXN_UP, USB_SSRXP_DN[4:1], USB_SSRXN_DP[4:1] and USB_VBUS terminals |
-0.3 |
1.4 |
V |
XI terminals |
-0.3 |
2.45 |
V |
All other terminals |
-0.3 |
3.8 |
V |
Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
7.4 Thermal Information
THERMAL METRIC(1) |
TUSB8041-Q1 |
UNIT |
PAP |
64 PINS |
RθJA |
Junction-to-ambient thermal resistance(2) |
26.2 |
°C/W |
RθJCtop |
Junction-to-case (top) thermal resistance(3) |
11.5 |
RθJB |
Junction-to-board thermal resistance(4) |
10.4 |
ψJT |
Junction-to-top characterization parameter(5) |
0.2 |
ψJB |
Junction-to-board characterization parameter(6) |
10.3 |
RθJCbot |
Junction-to-case (bottom) thermal resistance(7) |
0.6 |
(1) For more information about traditional and new thermal metrics, see the
Semiconductor and IC Package Thermal Metrics application report (
SPRA953).
(2) The junction-to-ambient thermal resistance under natural convection is obtained in a simulation on a JEDEC-standard, high-K board, as specified in JESD51-7, in an environment described in JESD51-2a.
(3) The junction-to-case (top) thermal resistance is obtained by simulating a cold plate test on the package top. No specific JEDEC-standard test exists, but a close description can be found in the ANSI SEMI standard G30-88.
(4) The junction-to-board thermal resistance is obtained by simulating in an environment with a ring cold plate fixture to control the PCB temperature, as described in JESD51-8.
(5) The junction-to-top characterization parameter, ψJT, estimates the junction temperature of a device in a real system and is extracted from the simulation data for obtaining RθJA, using a procedure described in JESD51-2a (sections 6 and 7).
(6) The junction-to-board characterization parameter, ψJB, estimates the junction temperature of a device in a real system and is extracted from the simulation data for obtaining RθJA, using a procedure described in JESD51-2a (sections 6 and 7).
(7) The junction-to-case (bottom) thermal resistance is obtained by simulating a cold plate test on the exposed (power) pad. No specific JEDEC standard test exists, but a close description can be found in the ANSI SEMI standard G30-88.
Spacer
7.5 Electrical Characteristics, 3.3-V I/O
over operating free-air temperature range (unless otherwise noted)
PARAMETER |
OPERATION |
TEST CONDITIONS |
MIN |
MAX |
UNIT |
VIH |
High-level input voltage(1) |
VDD33 |
|
2 |
VDD33 |
V |
VIL |
Low-level input voltage(1) |
VDD33 |
|
0 |
0.8 |
V |
JTAG pins only |
0 |
0.55 |
VI |
Input voltage |
|
|
0 |
VDD33 |
V |
VO |
Output voltage(2) |
|
|
0 |
VDD33 |
V |
tt |
Input transition time (trise and tfall) |
|
|
0 |
25 |
ns |
Vhys |
Input hysteresis(3) |
|
|
|
0.13 x VDD33 |
V |
VOH |
High-level output voltage |
VDD33 |
IOH = -4 mA |
2.4 |
|
V |
VOL |
Low-level output voltage |
VDD33 |
IOL = 4 mA |
|
0.4 |
V |
IOZ |
High-impedance, output current(2) |
VDD33 |
VI = 0 to VDD33 |
|
±20 |
µA |
IOZP |
High-impedance, output current with internal pullup or pulldown resistor(4) |
VDD33 |
VI = 0 to VDD33 |
|
±250 |
µA |
II |
Input current(5) |
VDD33 |
VI = 0 to VDD33 |
|
±15 |
µA |
(1) Applies to external inputs and bidirectional buffers.
(2) Applies to external outputs and bidirectional buffers.
(3) Applies to GRSTz.
(4) Applies to pins with internal pullups/pulldowns.
(5) Applies to external input buffers.
7.6 Timing Requirements, Power-Up
PARAMETER |
DESCRIPTION |
MIN |
TYP |
MAX |
UNIT |
td1 |
VDD33 stable before VDD stable(3) |
See (2) |
|
|
ms |
td2 |
VDD and VDD33 stable before de-assertion of GRSTz |
3 |
|
|
ms |
tsu_io |
Setup for MISC inputs(1) sampled at the de-assertion of GRSTz |
0.1 |
|
|
µs |
thd_io |
Hold for MISC inputs(1) sampled at the de-assertion of GRSTz |
0.1 |
|
|
µs |
tVDD33_RAMP |
VDD33 supply ramp requirements |
0.2 |
|
100 |
ms |
tVDD_RAMP |
VDD supply ramp requirements |
0.2 |
|
100 |
ms |
(1) MISC pins sampled at de-assertion of GRSTz: FULLPWRMGMTz, GANGED, PWRCTL_POL, SMBUSz, BATEN[4:1], and AUTOENz.
(2) There is no power-on relationship between VDD33 and VDD unless GRSTz is only connected to a capacitor to GND. Then VDD must be stable minimum of 10 μs before the VDD33.
(3) An active reset is required if the VDD33 supply is stable before the VDD11 supply. This active Reset shall meet the 3ms power-up delay counting from both power supplies being stable to the de-assertion of GRSTz.