JAJSHM8 June 2019 TUSB8042A
PRODUCTION DATA.
The TUSB8042A allows device configuration through one time programmable non-volatile memory (OTP). The programming of the OTP is supported using vendor-defined USB device requests. For details using the OTP features please contact your TI representative.
Table 3 provides a list features which may be configured using the OTP.
CONFIGURATION REGISTER OFFSET | BIT FIELD | DESCRIPTION |
---|---|---|
REG_01h | [7:0] | Vendor ID LSB |
REG_02h | [7:0] | Vendor ID MSB |
REG_03h | [7:0] | Product ID LSB |
REG_04h | [7:0] | Product ID MSB |
REG_07h | [0] | Port removable configuration for downstream ports 1. OTP configuration is inverse of rmbl[3:0], i.e. 1 = not removable, 0 = removable. |
REG_07h | [1] | Port removable configuration for downstream ports 2. OTP configuration is inverse of rmbl[3:0], i.e. 1 = not removable, 0 = removable. |
REG_07h | [2] | Port removable configuration for downstream ports 3. OTP configuration is inverse of rmbl[3:0], i.e. 1 = not removable, 0 = removable. |
REG_07h | [3] | Port removable configuration for downstream ports 4. OTP configuration is inverse of rmbl[3:0], i.e. 1 = not removable, 0 = removable. |
REG_08h | [3:0] | Port used Configured register. |
REG_0Ah | [1] | Battery Charger Automatic Mode enable. |
REG_0Ah | [4] | High-current divider mode enable. |
REG_0Bh | [0] | USB 2.0 port polarity configuration for upstream port. |
REG_0Bh | [1] | USB 2.0 port polarity configuration for downstream ports 1. |
REG_0Bh | [2] | USB 2.0 port polarity configuration for downstream ports 2. |
REG_0Bh | [3] | USB 2.0 port polarity configuration for downstream ports 3. |
REG_0Bh | [4] | USB 2.0 port polarity configuration for downstream ports 4. |
REG_25h | [4:0] | Device Configuration Register 3 |
REG_26h | [3:0] | USB2.0 Only Port Register |
REG_F0h | [3:1] | USB BC power switch power off duration during automode. |