JAJSHM8 June 2019 TUSB8042A
PRODUCTION DATA.
Bit No. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset State | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 |
Bit | Field | Type | Description |
---|---|---|---|
7:0 | vendorIdMsb | RO/RW | Vendor ID MSB. Most significant byte of the unique vendor ID assigned by the USB-IF; the default value of this register is 04h representing the MSB of the TI Vendor ID 0451h. The value may be over-written to indicate a customer Vendor ID.
Value used for this field is the non-zero value written by EEPROM/SMBus to both PID and VID. If a zero value is written by EEPROM/SMbus to both PID and VID, then value used for this field is the non-zero value from OTP. If a zero value is written by OTP, then value used for this field is 04h. |