JAJSHM8 June 2019 TUSB8042A
PRODUCTION DATA.
Bit No. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset State | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | Field | Type | Description |
---|---|---|---|
7:0 | prodStringByte[n] | RO/RW | Product string byte N. These registers provide the string values returned for string index 2 when prodStringLen is greater than 0. The number of bytes returned in the string is equal to prodStringLen.
The programmed data should be in UNICODE UTF-16LE encodings as defined by The Unicode Standard, Worldwide Character Encoding, Version 5.0. |