JAJSHM9 June 2019 TUSB8043A
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | 1.1V Supply voltage | 0.99 | 1.1 | 1.26 | V |
VDD33 | 3.3V Supply voltage | 3.0 | 3.3 | 3.6 | V |
USB_VBUS | Voltage at USB_VBUS terminal. | 0 | 1.155 | V | |
TA | TUSB8043A Ambient temperature | 0 | 70 | °C | |
TA | TUSB8043AI Ambient temperature | -40 | 85 | °C | |
TJ | Junction temperature | -40 | 105 | °C |