JAJSHM9 June 2019 TUSB8043A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Low Power Modes | ||||||
IDD_PWRON | VDD current after Power On (after reset) | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 18 | mA | ||
IDD33_PWRON | VDD33 current after Power On (after reset) | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 2 | mA | ||
IDD_UPDISC | VDD current when upstream port is disconnected | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 23 | mA | ||
IDD33_UPDISC | VDD33 current when upstream port is disconnected | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 2 | mA | ||
IDD_SUSPEND | VDD current in Suspend | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 23 | mA | ||
IDD33_SUSPEND | VDD33 current in Suspend | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 2 | mA | ||
Active Power Modes (US State / DS State) | ||||||
IDD_SMBUS | VDD current during SMbus programming. | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 290 | mA | ||
IDD33_SMBUS | VDD33 current during SMbus programming | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 75 | mA | ||
IDD_3H_1SS_0HS_U12 | VDD current upstream port connected to USB 3.0 Host, downstream port(s) connected to 1 SS device, and 0 HS device. Links in U1/U2. | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 220 | mA | ||
IDD33_3H_1SS_0HS_U12 | VDD33 current upstream port connected to USB 3.0 Host, downstream port(s) connected to 1 SS device, and 0 HS device. Links in U1/U2. | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 45 | mA | ||
IDD_3H_1SS_0HS_U0 | VDD current upstream port connected to USB 3.0 Host, downstream port(s) connected to 1 SS device, and 0 HS device. Links in U0. | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 330 | mA | ||
IDD33_3H_1SS_0HS_U0 | VDD33 current upstream port connected to USB 3.0 Host, downstream port(s) connected to 1 SS device, and 0 HS device. Links in U0. | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 45 | mA | ||
IDD_3H_2SS_0HS_U12 | VDD current upstream port connected to USB 3.0 Host, downstream port(s) connected to 2 SS devices, and 0 HS device. Links in U1/U2 | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 301 | mA | ||
IDD33_3H_2SS_0HS_U12 | VDD33 current upstream port connected to USB 3.0 Host, downstream port(s) connected to 2 SS devices, and 0 HS device. Links in U1/U2 | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 45 | mA | ||
IDD_3H_2SS_0HS_U0 | VDD current upstream port connected to USB 3.0 Host, downstream port(s) connected to 2 SS devices, and 0 HS device. Links in U0. | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 460 | mA | ||
IDD33_3H_2SS_0HS_U0 | VDD33 current upstream port connected to USB 3.0 Host, downstream port(s) connected to 2 SS devices, and 0 HS device. Links in U0. | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 45 | mA | ||
IDD_3H_3SS_0HS_U12 | VDD current upstream port connected to USB 3.0 Host, downstream port(s) connected to 3 SS devices, and 0 HS device. Links in U1/U2 | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 372 | mA | ||
IDD33_3H_3SS_0HS_U12 | VDD33 current upstream port connected to USB 3.0 Host, downstream port(s) connected to 3 SS devices, and 0 HS device. Links in U1/U2 | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 45 | mA | ||
IDD_3H_3SS_0HS_U0 | VDD current upstream port connected to USB 3.0 Host, downstream port(s) connected to 3 SS devices, and 0 HS device. Links in U0. | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 560 | mA | ||
IDD33_3H_3SS_0HS_U0 | VDD33 current upstream port connected to USB 3.0 Host, downstream port(s) connected to 3 SS devices, and 0 HS device. Links in U0. | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 45 | mA | ||
IDD_3H_4SS_0HS_U12 | VDD current upstream port connected to USB 3.0 Host, downstream port(s) connected to 4 SS devices, and 0 HS device. Links in U1/U2 | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 467 | mA | ||
IDD33_3H_4SS_0HS_U12 | VDD33 current upstream port connected to USB 3.0 Host, downstream port(s) connected to 4 SS devices, and 0 HS device. Links in U1/U2 | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 45 | mA | ||
IDD_3H_4SS_0HS_U0 | VDD current upstream port connected to USB 3.0 Host, downstream port(s) connected to 4 SS devices, and 0 HS device. Links in U0. | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 672 | mA | ||
IDD33_3H_4SS_0HS_U0 | VDD33 current upstream port connected to USB 3.0 Host, downstream port(s) connected to 4 SS devices, and 0 HS device. Links in U0. | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 45 | mA | ||
IDD_3H_1SS_1HS_U0 | VDD current upstream port connected to USB 3.0 Host, downstream port(s) connected to 1 SS device, and 1 HS device. Links in U0. | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 372 | mA | ||
IDD33_3H_1SS_1HS_U0 | VDD33 current upstream port connected to USB 3.0 Host, downstream port(s) connected to 1 SS devices, and 1 HS device. Links in U0. | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 84 | mA | ||
IDD_3H_1SS_2HS_U0 | VDD current upstream port connected to USB 3.0 Host, downstream port(s) connected to 2 SS device, and 2 HS device. Links in U0. | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 480 | mA | ||
IDD33_3H_1SS_2HS_U0 | VDD33 current upstream port connected to USB 3.0 Host, downstream port(s) connected to 2 SS devices, and 2 HS device. Links in U0. | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 95 | mA | ||
IDD_2H_0SS_1HS | VDD current upstream port connected to USB 2.0 Host, downstream port(s) connected to 0 SS device, and 1 HS device. | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 45 | mA | ||
IDD33_2H_0SS_1HS | VDD33 current upstream port connected to USB 2.0 Host, downstream port(s) connected to 0 SS devices, and 1 HS device. | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 45 | mA | ||
IDD_2H_0SS_4HS | VDD current upstream port connected to USB 2.0 Host, downstream port(s) connected to 0 SS device, and 4 HS device. | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 74 | mA | ||
IDD33_2H_0SS_4HS | VDD33 current upstream port connected to USB 2.0 Host, downstream port(s) connected to 0 SS devices, and 4 HS device. | VDD = 1.1V; VDD33 = 3.3V; TA = 25 °C; | 76 | mA | ||
3.3V I/O | ||||||
VIH | High-level input voltage(1) | 2 | 3.6 | V | ||
VIL | Low-level input voltage(1) | 0 | 0.8 | V | ||
VI | Input voltage | 0 | 3.6 | V | ||
VO | Output voltage(2) | 0 | 3.6 | V | ||
tt | Input transition time (tRISE and tFALL) | 25 | ns | |||
VHYS | Input hysteresis(3) | 1.3 x VDD33 | V | |||
VOH | High-level output voltage | IOH = -4 mA | 2.4 | V | ||
VOL | Low-level output voltage | IOH = 4 mA | 0.4 | V | ||
IOZP | High-impedance output current with internal pullup or pulldown resistor.(4) | VI = 0 to VDD33; | -250 | 250 | µA | |
II | Input current(5) | VI = 0 to VDD33; | -15 | 15 | µA | |
RPD | Internal pull-down resistance | 13.5 | 19 | 27.5 | kΩ | |
RPU | Internal pull-up resistance | 14.5 | 19 | 25 | kΩ |