JAJSGX4 February 2019 TUSB8044A
ADVANCE INFORMATION for pre-production products; subject to change without notice.
Bit No. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset State | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | Field | Type | Description |
---|---|---|---|
7:0 | romSignature | RW | ROM Signature Register. This register is used by the TUSB8044A in I2C mode to validate the attached EEPROM has been programmed. The first byte of the EEPROM is compared to the mask 55h and if not a match, the TUSB8044A aborts the EEPROM load and executes with the register defaults. |