JAJSGX4 February 2019 TUSB8044A
ADVANCE INFORMATION for pre-production products; subject to change without notice.
Bit No. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset State | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | Field | Type | Description |
---|---|---|---|
7:0 | BBPID_LSB | RW | Billboard PID LSB. This field represents the LSB of the 16-bit PID. When Billboard PID LSB and MSB are all zero, ROM default is selected for USB descriptor requests. This register however will continue to read back zero. This field's default can be changed using an external I2C EEPROM or SMBus |