JAJSGX4 February   2019 TUSB8044A

ADVANCE INFORMATION for pre-production products; subject to change without notice.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.    
  4. 改訂履歴
  5. 概要(続き)
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Battery Charging Features
      2. 8.3.2 USB Power Management
      3. 8.3.3 I2C Programming Support Using Internal HID to I2C Interface
        1. 8.3.3.1 SET REPORT (Output)
        2. 8.3.3.2 GET REPORT (Feature)
        3. 8.3.3.3 GET REPORT (Input)
      4. 8.3.4 USB2.0 Billboard
      5. 8.3.5 One Time Programmable (OTP) Configuration
      6. 8.3.6 Clock Generation
      7. 8.3.7 Crystal Requirements
      8. 8.3.8 Input Clock Requirements
      9. 8.3.9 Power-Up and Reset
    4. 8.4 Device Functional Modes
      1. 8.4.1 External Configuration Interface
      2. 8.4.2 I2C EEPROM Operation
      3. 8.4.3 Port Configuration
      4. 8.4.4 SMBus Slave Operation
    5. 8.5 Register Maps
      1. 8.5.1  Configuration Registers
      2. 8.5.2  ROM Signature Register
        1. Table 10. Bit Descriptions – ROM Signature Register
      3. 8.5.3  Vendor ID LSB Register
        1. Table 11. Bit Descriptions – Vendor ID LSB Register
      4. 8.5.4  Vendor ID MSB Register
        1. Table 12. Bit Descriptions – Vendor ID MSB Register
      5. 8.5.5  Product ID LSB Register
        1. Table 13. Bit Descriptions – Product ID LSB Register
      6. 8.5.6  Product ID MSB Register
        1. Table 14. Bit Descriptions – Product ID MSB Register
      7. 8.5.7  Device Configuration Register
        1. Table 15. Bit Descriptions – Device Configuration Register
      8. 8.5.8  Battery Charging Support Register
        1. Table 16. Bit Descriptions – Battery Charging Support Register
      9. 8.5.9  Device Removable Configuration Register
        1. Table 17. Bit Descriptions – Device Removable Configuration Register
      10. 8.5.10 Port Used Configuration Register
        1. Table 18. Bit Descriptions – Port Used Configuration Register
      11. 8.5.11 Device Configuration Register 2
        1. Table 19. Bit Descriptions – Device Configuration Register 2
      12. 8.5.12 USB 2.0 Port Polarity Control Register
        1. Table 20. Bit Descriptions – USB 2.0 Port Polarity Control Register
      13. 8.5.13 Billboard AlternateModeVdo
        1. Table 21. Bit Descriptions – Billboard AlternateModeVdo
      14. 8.5.14 UUID Registers
        1. Table 22. Bit Descriptions – UUID Byte N Register
      15. 8.5.15 Language ID LSB Register
        1. Table 23. Bit Descriptions – Language ID LSB Register
      16. 8.5.16 Language ID MSB Register
        1. Table 24. Bit Descriptions – Language ID MSB Register
      17. 8.5.17 Serial Number String Length Register
        1. Table 25. Bit Descriptions – Serial Number String Length Register
      18. 8.5.18 Manufacturer String Length Register
        1. Table 26. Bit Descriptions – Manufacturer String Length Register
      19. 8.5.19 Product String Length Register
        1. Table 27. Bit Descriptions – Product String Length Register
      20. 8.5.20 Device Configuration Register 3
        1. Table 28. Bit Descriptions – Device Configuration Register 3
      21. 8.5.21 USB 2.0 Only Port Register
        1. Table 29. Bit Descriptions – USB 2.0 Only Port Register
      22. 8.5.22 Billboard SVID LSB
        1. Table 30. Bit Descriptions – Billboard SVID LSB
      23. 8.5.23 Billboard SVID MSB
        1. Table 31. Bit Descriptions – Billboard SVID MSB
      24. 8.5.24 Billboard PID LSB
        1. Table 32. Bit Descriptions – Billboard PID LSB
      25. 8.5.25 Billboard PID MSB
        1. Table 33. Bit Descriptions – Billboard PID MSB
      26. 8.5.26 Billboard Configuration
        1. Table 34. Bit Descriptions – Billboard Configuration.
      27. 8.5.27 Billboard String1 Length
        1. Table 35. Bit Descriptions – Billboard String1 Length.
      28. 8.5.28 Billboard String2 Length
        1. Table 36. Bit Descriptions – Billboard String2 Length.
      29. 8.5.29 Serial Number String Registers
        1. Table 37. Bit Descriptions – Serial Number Registers
      30. 8.5.30 Manufacturer String Registers
        1. Table 38. Bit Descriptions – Manufacturer String Registers
      31. 8.5.31 Product String Registers
        1. Table 39. Bit Descriptions – Product String Byte N Register
      32. 8.5.32 Additional Feature Configuration Register
        1. Table 40. Bit Descriptions – Additional Feature Configuration Register
      33. 8.5.33 SMBus Device Status and Command Register
        1. Table 41. Bit Descriptions – SMBus Device Status and Command Register
      34. 8.5.34 Billboard String1_2
        1. Table 42. Bit Descriptions – Billboard String1_2
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Discrete USB Hub Product
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1  Upstream Port Implementation
          2. 9.2.1.2.2  Downstream Port 1 Implementation
          3. 9.2.1.2.3  Downstream Port 2 Implementation
          4. 9.2.1.2.4  Downstream Port 3 Implementation
          5. 9.2.1.2.5  Downstream Port 4 Implementation
          6. 9.2.1.2.6  VBUS Power Switch Implementation
          7. 9.2.1.2.7  PD Controller and EEPROM Implementation
          8. 9.2.1.2.8  DisplayPort Implementation
          9. 9.2.1.2.9  Clock, Reset, and Misc
          10. 9.2.1.2.10 TUSB8044A Power Implementation
        3. 9.2.1.3 Application Curves
  10. 10Power Supply Recommendations
    1. 10.1 TUSB8044A Power Supply
    2. 10.2 Downstream Port Power
    3. 10.3 Ground
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Placement
      2. 11.1.2 Package Specific
      3. 11.1.3 Differential Pairs
    2. 11.2 Layout Examples
      1. 11.2.1 Upstream Port
      2. 11.2.2 Downstream Port
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントの更新通知を受け取る方法
    2. 12.2 コミュニティ・リソース
    3. 12.3 商標
    4. 12.4 静電気放電に関する注意事項
    5. 12.5 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Pin Configuration and Functions

RGC Package
64 Pin (VQFN)
(Top View)

Pin Functions

PIN I/O DESCRIPTION
NAME NO.
Clock and Reset Signals
GRSTz 50 I, PU Global power reset. This reset brings all of the TUSB8044A internal registers to their default states. When GRSTz is asserted, the device is completely nonfunctional.
XI 62 I Crystal input. This pin is the crystal input for the internal oscillator. The input may alternately be driven by the output of an external oscillator. When using a crystal a 1-MΩ feedback resistor is required between XI and XO.
XO 61 O Crystal output. This pin is the crystal output for the internal oscillator. If XI is driven by an external oscillator this pin may be left unconnected. When using a crystal a 1-MΩ feedback resistor is required between XI and XO.
USB Upstream Signals
USB_SSTXP_UP 55 O USB SuperSpeed transmitter differential pair (positive)
USB_SSTXM_UP 56 O USB SuperSpeed transmitter differential pair (negative)
USB_SSRXP_UP 58 I USB SuperSpeed receiver differential pair (positive)
USB_SSRXM_UP 59 I USB SuperSpeed receiver differential pair (negative)
USB_DP_UP 53 I/O USB High-speed differential transceiver (positive)
USB_DM_UP 54 I/O USB High-speed differential transceiver (negative)
USB_R1 64 I Precision resistor reference. A 9.53-kΩ ±1% resistor should be connected between USB_R1 and GND.
USB_VBUS 48 I USB upstream port power monitor. The VBUS detection requires a voltage divider. The signal USB_VBUS must be connected to VBUS through a 90.9-KΩ ±1% resistor, and to ground through a 10-kΩ ±1% resistor from the signal to ground.
USB Downstream Signals
USB_SSTXP_DN1 3 O USB SuperSpeed transmitter differential pair (positive)
USB_SSTXM_DN1 4 O USB SuperSpeed transmitter differential pair (negative)
USB_SSRXP_DN1 6 I USB SuperSpeed receiver differential pair (positive)
USB_SSRXM_DN1 7 I USB SuperSpeed receiver differential pair (negative)
USB_DP_DN1 1 I/O USB High-speed differential transceiver (positive)
USB_DM_DN1 2 I/O USB High-speed differential transceiver (negative)
PWRCTL1/BATEN1 36 I/O, PD USB Port 1 Power On Control for Downstream Power/Battery Charging Enable. The pin is used for control of the downstream power switch for Port 1. This pin be left unconnected if power management is not implemented.
In addition, the value of the pin is sampled at the de-assertion of reset to determine the value of the battery charging support for Port 1 as indicated in the Battery Charging Support register:
0 = Battery charging not supported
1 = Battery charging supported
OVERCUR1z 46 I, PU USB Port 1 Over-Current Detection. This pin is typically connected to the over current output of the downstream port power switch for Port 1.
0 = An over current event has occurred
1 = An over current event has not occurred
When GANGED power management is enabled, this pin or one of the other OVERCURz pins must be connected to the over current output of the power switch or circuit which detects the over current conditions. For the case when another OVERCURz pin is used, this pin can be left unconnected.
USB_SSTXP_DN2 11 O USB SuperSpeed transmitter differential pair (positive)
USB_SSTXM_DN2 12 O USB SuperSpeed transmitter differential pair (negative)
USB_SSRXP_DN2 14 I USB SuperSpeed receiver differential pair (positive)
USB_SSRXM_DN2 15 I USB SuperSpeed receiver differential pair (negative)
USB_DP_DN2 9 I/O USB High-speed differential transceiver (positive)
USB_DM_DN2 10 I/O USB High-speed differential transceiver (negative)
PWRCTL2/BATEN2 35 I/O, PD USB Port 2 Power On Control for Downstream Power/Battery Charging Enable. The pin is used for control of the downstream power switch for Port 2. This pin be left unconnected if power management is not implemented.
In addition, the value of the pin is sampled at the de-assertion of reset to determine the value of the battery charging support for Port 2 as indicated in the Battery Charging Support register:
0 = Battery charging not supported
1 = Battery charging supported
OVERCUR2z 47 I, PU USB Port 2 Over-Current Detection. This pin is typically connected to the over current output of the downstream port power switch for Port 2.
0 = An over current event has occurred
1 = An over current event has not occurred
When GANGED power management is enabled, this pin or one of the other OVERCURz pins must be connected to the over current output of the power switch or circuit which detects the over current conditions. For the case when another OVERCURz pin is used, this pin can be left unconnected.
USB_SSTXP_DN3 19 O USB SuperSpeed transmitter differential pair (positive)
USB_SSTXM_DN3 20 O USB SuperSpeed transmitter differential pair (negative)
USB_SSRXP_DN3 22 I USB SuperSpeed receiver differential pair (positive)
USB_SSRXM_DN3 23 I USB SuperSpeed receiver differential pair (negative)
USB_DP_DN3 17 I/O USB High-speed differential transceiver (positive)
USB_DM_DN3 18 I/O USB High-speed differential transceiver (negative)
PWRCTL3/BATEN3 33 I/O, PD USB Port 3 Power On Control for Downstream Power/Battery Charging Enable. The pin is used for control of the downstream power switch for Port 3. This pin be left unconnected if power management is not implemented.
In addition, the value of the pin is sampled at the de-assertion of reset to determine the value of the battery charging support for Port 3 as indicated in the Battery Charging Support register:
0 = Battery charging not supported
1 = Battery charging supported
OVERCUR3z 44 I, PU USB Port 3 Over-Current Detection. This pin is typically connected to the over current output of the downstream port power switch for Port 3.
0 = An over current event has occurred
1 = An over current event has not occurred
When GANGED power management is enabled, this pin or one of the other OVERCURz pins must be connected to the over current output of the power switch or circuit which detects the over current conditions. For the case when another OVERCURz pin is used, this pin can be left unconnected.
USB_SSTXP_DN4 26 O USB SuperSpeed transmitter differential pair (positive)
USB_SSTXM_DN4 27 O USB SuperSpeed transmitter differential pair (negative)
USB_SSRXP_DN4 29 I USB SuperSpeed receiver differential pair (positive)
USB_SSRXM_DN4 30 I USB SuperSpeed receiver differential pair (negative)
USB_DP_DN4 24 I/O USB High-speed differential transceiver (positive)
USB_DM_DN4 25 I/O USB High-speed differential transceiver (negative)
PWRCTL4/BATEN4 32 I/O, PD USB Port 4 Power On Control for Downstream Power/Battery Charging Enable. The pin is used for control of the downstream power switch for Port 4. This pin be left unconnected if power management is not implemented.
In addition, the value of the pin is sampled at the de-assertion of reset to determine the value of the battery charging support for Port 4 as indicated in the Battery Charging Support register:
0 = Battery charging not supported
1 = Battery charging supported
OVERCUR4z 43 I, PU USB Port 4 Over-Current Detection. This pin is typically connected to the over current output of the downstream port power switch for Port 4.
0 = An over current event has occurred
1 = An over current event has not occurred
When GANGED power management is enabled, this pin or one of the other OVERCURz pins must be connected to the over current output of the power switch or circuit which detects the over current conditions. For the case when another OVERCURz pin is used, this pin can be left unconnected.
I2C/SMBUS I2C Signals
SCL/SMBCLK 38 I/O, PD I2C clock/SMBus clock. Function of pin depends on the setting of the SMBUSz input.
When SMBUSz = 1, this pin acts as the serial clock interface for an I2C EEPROM.
When SMBUSz = 0, this pin acts as the serial clock interface for an SMBus host.
Can be left unconnected if external interface not implemented.
SDA/SMBDAT 37 I/O, PD I2C data/SMBus data. Function of pin depends on the setting of the SMBUSz input.
When SMBUSz = 1, this pin acts as the serial data interface for an I2C EEPROM.
When SMBUSz = 0, this pin acts as the serial data interface for an SMBus host.
Can be left unconnected if external interface not implemented.
SMBUSz,SS_SUSPEND 39 I/O, PU I2C/SMBus mode select/SuperSpeed USB Suspend Status. The value of the pin is sampled at the de-assertion of reset set I2C or SMBus mode as follows:
1 = I2C Mode Selected
0 = SMBus Mode Selected
Can be left unconnected if external interface not implemented.
After reset, this signal indicates the SuperSpeed USB Suspend status of the upstream port if enabled through the stsOutputEn bit in the Additional Feature Configuration register. When enabled, a value of 1 indicates the connection is suspended.
Test and Miscellaneous Signals
PWRCTL_POL 41 I/O, PU Power Control Polarity.
The value of the pin is sampled at the de-assertion of reset to set the polarity of PWRCTL[4:1].
0 = PWRCTL polarity is active low
1 = PWRCTL polarity is active high
BBEN/GANGED,HS_UP 42 I/O, PD When configured for I2C mode, this pin functions as Billboard Enable. When high, the billboard device is enabled and presented to system. When low, the billboard device is disabled. If SMBus is selected, then Billboard enable is controlled by a register.
If SMBus is selected and stsOutputEn bit is set, this pin will function as a HS_UP (upstream HS connection indicator). When enabled, a value of 1 indicates the upstream port is connected to a High-speed USB capable port.
If SMBus is selected, the value of the pin is sampled at the de-assertion of reset to set the power switch and over current detection mode as follows: 0= Individual port power control supported. 1= Ganged port Power control supported. SMBus master can at a later time override the register.
BBbmConfigured0/FULLAUTOz/FULLPWRMGMTz/SS_UP 40 I/O, PD When configured for I2C mode, this pin along with BBbmConfigured1 directly controls the bmConfigurated field in the Billboard Capability descriptor. If SMBus is selected, then bmConfigured[0] field is determined by a register.
If SMBus is selected and battery charging is enabled on any port, the sampled state of this pin will set or clear the FullAutoEn bit in the Device Configuration Register 3. SMBus master can at a later time override the register.
If SMBus is selected and battery charging is disabled, then the value of the pin is sampled at the de-assertion of reset to set the power switch control: SMBus master can at a later time override this function
0 = Power Switching and over current inputs supported.
1= Power Switch and over current inputs not supported.
If SMBus is selected and stsOutputEn bit is set, ths pin will function as a SS_UP (upstream SS connection indicator). When enabled, a value of 1 indicates the upstream port is connected to a SuperSpeed USB capable port.
BBbmConfigured1/AUTOENz/HS_SUSPEND 45 I/O, PD When configured for I2C mode, this pin along with BBbmConfigured0 directly controls the bmConfigurated field in the Billboard Capability descriptor. If SMBus is selected, then bmConfigured[1] field is determined by a register.
If SMBus is selected, the sampled value of this pin will set or clear the autoEnz bit in the Battery Charging Support Register. SMBus master can at a later time override the register.
If SMBus is selected and stsOutputEn bit is set, this pin will function as a HS_SUSPEND (upstream HS suspend indicator). When enabled, a value of 1 indicates the connection is suspended.
TEST 49 I This pin is reserved for factory test. For normal operation, this pin requires an external pull down resistor to ground on PCB. Recommend 10k or stronger resistor.
Power and Ground Signals
VDD 5, 8, 13, 21, 28, 31, 51, 57 PWR 1.1-V power rail
VDD33 16, 34, 52, 63 PWR 3.3-V power rail
NC 60 No connect, leave floating